SKINDICHT® SE PG 21
Angled cable gland; PG 21; Clamping range (min./max.): 11 - 20 mm; Flange; IP 55
Benefits
- Sealed by incised sealing ring
- Corrosion-resistant
- Easy to install
- Completely safe cable entry
- Low overall height
Applications
- For high mechanical stress
- When no connection thread is provided
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Angled cable gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
For armoured cables
No
Bending protection
No
Cable gland design
Flange
Total length
68.1 mm
Overall width
60 mm
Overall height
40 mm
Thread type
PG
Thread size
PG 21
Pitch of thread
1,588
Wrench width
28
Min. clamping range
11 mm
Max. clamping range
20 mm
EMC screening
No
Seal type
Flat seal
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Zinc alloy
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Temperature (max.)
80 °C
Temperature min.
-20 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.