SKINDICHT® SE-M 320 WO. E+D
Angled cable gland; M 20; Halogenfree; Flange;
Benefits
- Combination with various cable glands, e.g. sealing, strain relief, anti-kink, conduit or earthing cable glands.
- Low overall height
- Stable and corrosion-resistant angled housing made of die-cast zinc.
- The small design size make it suitable for use in limited spaces.
- Mounted O-ring enables a protection class of at least IP 55 due to the reliable sealing to the angled housing. The cable gland used in the product is crucial for the protection class of the cable gland combination.
Applications
- For fastening to the outer wall of housings without a thread, which only allow one through-hole.
- When no connection thread is provided
- Withstands high mechanical stress.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Angled cable gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
1.000
Assembly type
in threaded borehole
Product Design
For armoured cables
No
Bending protection
No
Cable gland design
Flange
Total length
76.8 mm
Overall width
124 mm
Overall height
34.5 mm
Thread type
Metric
Thread size
M 20
Pitch of thread
1,5
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Material body
Zinc alloy
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Temperature (max.)
80 °C
Temperature min.
-20 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.