SKINDICHT® HYGIENIC BL-NPT 1-1/4''
Blanking plugs; Thread size: NPT 1 1/4"; UV-resistant;

Login to see price
Article No.
52103499
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® HYGIENIC BL-NPT 1-1/4' Blanking plugs -  Primary Image
SKINDICHT® HYGIENIC BL-NPT 1-1/4' Blanking plugs -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
corrosion resistant
corrosion resistant
oil resistant
oil resistant
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
Ecolab
Ecolab
FDA certified
FDA certified
NSF certified
NSF certified
EHEDG
EHEDG

Benefits

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • The best possible sealing enables protection class IP 68 (10 bar).
  • Easy assembly with an open-end spanner.
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.
  • Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
  • Certified according to EHEDG for use in hygienic areas in Europe (certification type EL, certification class I AUX) while observing the hygienic design principles (guideline "Design criteria for hygienic machinery, appliances and components").

Applications

  • For closing an unoccupied NPT threaded borehole on the housing.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical loads.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Blanking plugs

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

5.000

Assembly type

in threaded borehole

Product Design

Overall width

49.0 mm

Overall height

24.7 mm

Thread type

NPT

Thread size

NPT 1 1/4"

Pitch of thread

1,81

Thread length

10.2 mm

Wrench width

45

thread-sided sealing element

O-ring

O-ring material

Fluorinated rubber

Material o-ring shortname

FKM

Material body

Stainless steel

Colour

metal

Product Characteristics

IP protection rating

IP 68 - 10 bar
IP 69

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

220 °C

Temperature min.

-20 °C

Temperature max.

220 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

Yes

NSF certified

Yes

FDA certified

Yes

FDA certification according to

CFR 21

EHEDG certified

Yes

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® HYGIENIC BL-NPT

Article number Thread size Delivery Unit
52103494 NPT 1/4" 5
52103495 NPT 3/8" 5
52103496 NPT 1/2" 5
52103497 NPT 3/4" 5
52103498 NPT 1" 5
52103499 NPT 1 1/4" 5
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?