SKINDICHT® BL-M 63x1,5
Blanking plugs; Thread size: M 63; Brass Nickel-plated; Halogenfree; UV-resistant;
Benefits
- Withstands temperatures up to +200°C.
- Easy assembly with a slotted screwdriver.
- Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For closing unoccupied metric threaded boreholes in the housing.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Blanking plugs
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Overall width
70 mm
Overall height
16 mm
Thread type
Metric
Thread size
M 63
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Temperature (max.)
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL AWM certification
according to UL 514A (CCN: QCRV2 / e-file number: E79903)
UL listed
No
cUR recognized
Yes
cUR certification
according to CSA-22.2 No. 18.1 (CCN: QCRV8 / e-file number: E79903)
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BL-M
Article number | Thread size | Delivery Unit | |
---|---|---|---|
52103100 | M 12 | 100 | |
52103100LF | M 12 | 100 | |
52103110 | M 16 | 100 | |
52103110LF | M 16 | 100 | |
52103120 | M 20 | 100 | |
52103120LF | M 20 | 100 | |
52103130 | M 25 | 100 | |
52103130LF | M 25 | 100 | |
52103140 | M 32 | 50 | |
52103140LF | M 32 | 50 | |
52103150 | M 40 | 25 | |
52103150LF | M 40 | 25 | |
52103160 | M 50 | 10 | |
52103160LF | M 50 | 10 | |
52103170 | M 63 | 10 | |
52103170LF | M 63 | 10 | |
52103190 | M 75 | 1 | |
52103190LF | M 75 | 1 |