FO-CONNECTOR-CLEANER-REPLACEMENT
FOC connector cleaner spare cartridge; Fibre optic cable type: GOF;

Login to see price
Article No.
38115842
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
FO-CONNECTOR-CLEANER-REPLACEMENT FOC connector cleaner spare cartridge -  Primary Image
FO-CONNECTOR-CLEANER-REPLACEMENT FOC connector cleaner spare cartridge -  Primary Image FO-CONNECTOR-CLEANER-REPLACEMENT FOC connector cleaner spare cartridge -   Secondary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • All common tools and cleaning agents as well as the necessary accessories for preparing GOF fibre optic cables and connectors under one article number.
  • Aramide shears with special cutting edge for easy cutting of aramide fibres.
  • Compact red light source with clearly visible light for continuity testing of fibre optic cables and for optical break or fault identification.
  • Fibre stripping pliers with die for common diameters for stripping the individual layers of the fibres.
  • Lint-free cleaning cloths and cleaning agents with a practical 3-way dispenser for simple and thorough cleaning of the fibres..
  • Tweezers and container for safe collection and storage of fibre residues.
  • Ferrule cleaner for safe and easy cleaning of 1.25 mm and 2.5 mm ferrules. Can be used for up to 800 cleaning operations.
  • Cleaning cartridge for removing dirt from the connector end surfaces with automatic feed after cleaning.
  • Stocked tool bag with an adjustable hip belt for optimum carrying comfort and several inner compartments for plenty of storage space.

Applications

  • For the correct assembly and installation of Fibre Fast Connect connectors on GOF fibre optic cables.
  • Tool bag only available fully filled. Consumables can be re-purchased individually.
Show less
Show all

Technical Attributes

General Information

Product type

FOC connector cleaner spare cartridge

Weight

0.069 kg

Delivery Unit

1.000

Fibre optic cable type

GOF

Product Design

Type of plug connection

SC

Certifications and Standards

Product standard according to IEC

SC according to IEC 61754-4

Show less
Show all

Documentation

Product Family List

All articles from HITRONIC® FO tool kit

Article number Product type
38115778 FOC tool bag
38115779 FOC cleaning cloths
38115780 FOC cleaning fluid
38115781 FOC aramid shears
38115782 FOC fibre stripping tool
38115787 FOC ferrule cleaner
38115788 FOC ferrule cleaner
38115841 FOC connector cleaner
38115842 FOC connector cleaner spare cartridge
38115859 FOC red light source
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?