FFC-SC-UPC-OS2-0.25/0.9-20PCS-AS
FOC assembly set; Direct assembly; Fibre optic cable type: GOF; Field Configurable; SC; UPC; Anti-kink sleeve for fibre assembly; OS2
Article No.
38115795
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Benefits
- Starter kit as basic equipment with field-configurable Fibre Fast Connect SC connectors, fibre separator and fibre guide.
- Highly precise fibre separator (cleaver) for shortening the glass fibres by means of a straight cut (PC) or slanting cut (UPC/APC). This achieves ideal return loss values.
- The maintenance-free cleaver can be used up to 200 times and has a mechanical, visually readable counter.
- The fibre clamp is used to hold the core in place and prevent the glass fibre from being pulled back.
- With a red marking on the fibre clamp for an exact offset of the glass fibre.
- Available with different cut types (APC, UPC or PC).
- Available in different GOF fibre categories (OM3/OM4 and OS2).
- Available as a set in the cable variant (diameter 2 or 3 mm) or core variant (diameter 0.25 or 0.90 mm).
- Available as a variant with or without cable assembly set.
Applications
- For creating a pluggable glass fibre connection.
- For field assembly of Fibre Fast Connect SC connectors for GOF fibre optic cables.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
FOC assembly set
Scope of delivery
20 connectors with cleavers and assembly tools
Weight
0.262 kg
Delivery Unit
1.000
Assembly type
Direct assembly
Fibre optic cable type
GOF
Product Design
Bending protection
Anti-kink sleeve for fibre assembly
Type of plug connection
SC
Grinding contact surface
UPC
Polishing description
ultra physical contact
assembling type
Field Configurable
Product Characteristics
Optical cable, fibre category
OS2
Certifications and Standards
Product standard according to IEC
SC according to IEC 61754-4
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA FFC-SC starter kit
Article number | Polishing description | Grinding contact surface | Optical cable, fibre category | Bending protection |
---|---|---|---|---|
38115793 | angled physical contact | APC | OS2 | Anti-kink sleeve for fibre assembly |
38115794 | angled physical contact | APC | OS2 | Anti-kink sleeve for cable assembly |
38115795 | ultra physical contact | UPC | OS2 | Anti-kink sleeve for fibre assembly |
38115796 | ultra physical contact | UPC | OS2 | Anti-kink sleeve for cable assembly |
38115839 | physical contact | PC | OM3/4 | Anti-kink sleeve for fibre assembly |
38115840 | physical contact | PC | OM3/4 | Anti-kink sleeve for cable assembly |
Show less
Show all