FFC-LC-UPC-OS2-0.25/0.9-20PCS-AS
FOC assembly set; Direct assembly; Fibre optic cable type: GOF; Field Configurable; LC; UPC; Anti-kink sleeve for fibre assembly; OS2

Login to see price
Article No.
38115791
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
FFC-LC-UPC-OS2-0.25/0.9-20PCS-AS FOC assembly set -  Primary Image
FFC-LC-UPC-OS2-0.25/0.9-20PCS-AS FOC assembly set -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Starter kit as basic equipment with field-configurable Fibre Fast Connect LC connectors, fibre separator and fibre guide.
  • Highly precise fibre separator (cleaver) for shortening the glass fibres by means of a straight cut (PC) or slanting cut (UPC/APC). This achieves ideal return loss values.
  • The maintenance-free cleaver can be used up to 200 times and has a mechanical, visually readable counter.
  • The fibre clamp is used to hold the core in place and prevent the glass fibre from being pulled back.
  • With a red marking on the fibre clamp for an exact offset of the glass fibre.
  • Available with different cut types (APC, UPC or PC).
  • Available in different GOF fibre categories (OM3/OM4 and OS2).
  • Available as a set in the cable variant (diameter 2 or 3 mm) or core variant (diameter 0.25 or 0.90 mm).
  • Available as a variant with or without cable assembly set.

Applications

  • For creating a pluggable glass fibre connection.
  • For field assembly of Fibre Fast Connect LC connectors for GOF fibre optic cables.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

FOC assembly set

Scope of delivery

20 connectors with cleavers and assembly tools

Weight

0.212 kg

Delivery Unit

1.000

Assembly type

Direct assembly

Fibre optic cable type

GOF

Product Design

Bending protection

Anti-kink sleeve for fibre assembly

Type of plug connection

LC

Grinding contact surface

UPC

Polishing description

ultra physical contact

assembling type

Field Configurable

Product Characteristics

Optical cable, fibre category

OS2

Certifications and Standards

Product standard according to IEC

LC according to IEC 61754-20

Show less
Show all

Documentation

Product Family List

All articles from EPIC® DATA FFC-LC starter kit

Article number Polishing description Grinding contact surface Optical cable, fibre category Bending protection
38115789 angled physical contact APC OS2 Anti-kink sleeve for fibre assembly
38115790 angled physical contact APC OS2 Anti-kink sleeve for cable assembly
38115791 ultra physical contact UPC OS2 Anti-kink sleeve for fibre assembly
38115792 ultra physical contact UPC OS2 Anti-kink sleeve for cable assembly
38115837 physical contact PC OM3/4 Anti-kink sleeve for fibre assembly
38115838 physical contact PC OM3/4 Anti-kink sleeve for cable assembly
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?