SILVYN® KLICK-Y TPE 2X28/1X34 GY
Y-connector; Polyamide; Halogenfree; IP 66
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹870.38 | ₹870.38 |
50 | ₹717.19 | ₹35,859.50 |
250 | ₹627.54 | ₹156,885.00 |
500+ | ₹555.82 | ₹277,910.00 |
Benefits
- Easy to assemble
- High temperature resistance
Applications
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Y-distributor for SILVYN® RILL conduits
Technical Attributes
General Information
Brand
SILVYN®
Product type
Y-connector
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
10.000
Product Design
Suitable protective cable conduit
SILVYN® RILL PA 12
Suitable for protective cable conduit size
21,2 / 28,5
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Y-piece
Overall width
77 mm
Overall height
86 mm
Sealing material
Thermoplastic elastomers
Sealing material, short form
TPE
Material body
Polyamide
Material body shortname
PA
Colour
grey
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
Yes
UV-resistant
No
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.