R3.0 BAUF.B1/B2 FLAT GASKET
Flat seal; Design size: R3.0 B
Technical Attributes
General Information
Brand
EPIC®
Product type
Flat seal
Design size
R3.0 B
Delivery Unit
5.000
Product Design
Material
Chloroprene rubber
Material shortname
CR
Product Characteristics
Impact-resistant
No
Certifications and Standards
CE marked
No
UKCA marked
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.