FLEXIMARK Label TA 32-9.5 WH 1R

Label for component marking in the electrical industry by PC Marking Thermal transfer printing, Halogen Free, Indoor use made of Polyester, color white.

₹11,880.23
Out of stock
Article No.
83259684
(₹11,880.23/PC)
Inclusive of tax

Insufficient Stock

Benefits

  • Smudge and scratch resistant and reistant to oils and chemicals as well
  • Good UV resistance

Application Range

  • Identification of electrical components, panels, push buttons and information signs

Temperature Range

  • -40 °C to +150 °CProcessing: min. +10 °C

Colour Delivered

  • Yellow, white
  • Silver on demand

Adhesive

  • Acrylic-based permanent adhesionBonding strength: 15 N/mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material
  • Can be printed with the FLEXIMARK® Software and the FLEXIMARK® Thermal transfer printer SQUIX or EOS4
  • Recommended ribbon: R71 110-360 resin BK (article no. 83259609)

All articles from FLEXIMARK® TA Labels Component marking

Article number Article designation Colour Width x height (mm) Markers / PU Action
83259610 FLEXIMARK® TA label 15-6 WH white 15.6 x 6.0 10,000.0
83259611 FLEXIMARK® TA label 15-6 YE yellow 15.6 x 6.0 10,000.0
83259622 yellow 18.0 x 6.5 10,000.0
83259623 white 18.0 x 6.5
83259628 FLEXIMARK® TA label 18-9 YE yellow 18.0 x 9.0 10,000.0
83259629 FLEXIMARK® TA label 18-9 WH white 18.0 x 9.0 10,000.0
83259634 FLEXIMARK® TA label 20-8 YE yellow 20.0 x 8.0 10,000.0
83259635 FLEXIMARK® TA label 20-8 WH white 20.0 x 8.0 10,000.0
83259640 yellow 25.4 x 12.7
83259641 FLEXIMARK® TA label 25.4-12.7 YE yellow 25.4 x 12.7 10,000.0
83259642 white 25.4 x 12.7
83259643 FLEXIMARK® TA label 25.4-12.7 WH white 25.4 x 12.7 10,000.0
83259652 yellow 26.0 x 10.0
83259653 FLEXIMARK® TA label 26-10 YE yellow 26.0 x 10.0 10,000.0
83259654 white 26.0 x 10.0
83259655 FLEXIMARK® TA label 26-10 WH white 26.0 x 10.0 10,000.0
83259664 FLEXIMARK® TA label 26.5-17.5 YE yellow 26.5 x 17.5 5,000.0
83259665 FLEXIMARK® TA label 26.5-17.5 WH white 26.5 x 17.5 5,000.0
83259670 yellow 30.0 x 20.0
83259671 yellow 30.0 x 20.0
83259672 white 30.0 x 20.0
83259673 FLEXIMARK® TA label 30-20 WH white 30.0 x 20.0 6,000.0
83259682 yellow 32.0 x 9.5
83259683 FLEXIMARK® TA label 32-9.5 YE yellow 32.0 x 9.5 10,000.0
83259684 white 32.0 x 9.5
83259685 FLEXIMARK® TA label 32-9.5 WH white 32.0 x 9.5 10,000.0
83259694 FLEXIMARK® TA label 38-19 YE yellow 38.0 x 19.0 2,000.0
83259695 FLEXIMARK® TA label 38-19 WH white 38.0 x 19.0 2,000.0
83259700 FLEXIMARK® TA label 45-23 YE yellow 45.0 x 23.0 2,000.0
83259701 FLEXIMARK® TA label 45-23 WH white 45.0 x 23.0 2,000.0
83259706 FLEXIMARK® TA label 47-28 YE yellow 47.0 x 28.0 1,500.0
83259707 FLEXIMARK® TA label 47-28 WH white 47.0 x 28.0 1,500.0
83259712 FLEXIMARK® TA label 50-23 YE yellow 50.0 x 23.0 2,000.0
83259713 FLEXIMARK® TA label 50-23 WH white 50.0 x 23.0 2,000.0
83259718 FLEXIMARK® TA label 60-36 YE yellow 60.0 x 36.0 1,000.0
83259719 FLEXIMARK® TA label 60-36 WH white 60.0 x 36.0 1,000.0
83259725 FLEXIMARK® TA label 65-35 WH white 65.0 x 35.0 1,000.0
83259730 yellow 65.0 x 53.0
83259731 white 65.0 x 53.0
83259736 FLEXIMARK® TA label 70-48 YE yellow 70.0 x 48.0 1,000.0
83259737 FLEXIMARK® TA label 70-48 WH white 70.0 x 48.0 1,000.0
83259742 yellow 76.2 x 22.9
83259743 white 76.2 x 22.9
83259748 yellow 89.0 x 82.0
83259749 white 89.0 x 82.0
83259755 FLEXIMARK® TA label 101.6-23 YE yellow 101.6 x 23.0 2,000.0
83259756 FLEXIMARK® TA label 101.6-23 WH white 101.6 x 23.0 2,000.0
83259763 FLEXIMARK® TA label 101.6-36 YE yellow 101.6 x 36.0 1,000.0
83259764 FLEXIMARK® TA label 101.6-36 WH white 101.6 x 36.0 1,000.0
83259769 yellow 101.6 x 48.0 1,000.0
83259770 white 101.6 x 48.0 1,000.0
83259775 yellow 101.6 x 74.0 500.0
83259776 white 101.6 x 74.0 500.0
83259594 FLEXIMARK® TA label 37-9 YE yellow 37.0 x 9.0 2,000.0
* 83259724 FLEXIMARK® TA label 65-35 YE yellow 65.0 x 35.0 1,000.0
83259574 FLEXIMARK® TA label 38-13 YE yellow 38.0 x 13.0 5,000.0
83259783 FLEXIMARK® TA label 75-28 YE yellow 75.0 x 28.0 2,000.0
83259593 FLEXIMARK® TA label 37-9 WH white 37.0 x 9.0 2,000.0
83259782 FLEXIMARK® TA label 75-28 WH white 75.0 x 28.0 2,000.0
83259573 FLEXIMARK® TA label 38-13 WH white 38.0 x 13.0 5,000.0
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.