FLEXIMARK Character Holder PTE 12-1000 TR

Character Holders for cable marking, Halogen Free, UV Resistant, Indoor and outdoor use made of Polyethylene(PE), color transparent.

₹2,109.89
In stock
Article No.
83252027
(₹2,109.89/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces
Processing request. Please kindly wait

Benefits

  • Additional protection against UV- radiation and diverse chemicals
  • Ensure high flexibility: Character holders can be cut to the desired length

Application Range

  • For cable/conduit marking
  • Assembly with 2.6 mm cable ties or fasten with screws and rivets when using end caps
  • Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes

Temperature Range

  • -75°C up to +80°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

All articles from FLEXIMARK® Character holders PTE

Article number Article designation Length (mm) Max. height of holder (mm) Markers / PU Action
83253012 FLEXIMARK® PTE 6-1000 mm TR (Plastic bag) 1,000.0 6.0 10.0
83252081 FLEXIMARK® PTE 9,5-285 mm TR (Plastic bag) 285.0 9.5 10.0
83252084 FLEXIMARK® PTE 9,5-1000 mm TR (Plastic bag) 1,000.0 9.5 10.0
83252028 FLEXIMARK® PTE 12-285 mm TR (Plastic bag) 285.0 12.0 10.0
83252027 FLEXIMARK® PTE 12-1000 mm TR (Plastic bag) 1,000.0 12.0 10.0
83251060 FLEXIMARK® PTE 19-285 mm TR (Plastic bag) 285.0 19.0 10.0
83251061 FLEXIMARK® PTE 19-1000 mm TR (Plastic bag) 1,000.0 19.0 10.0
83252005 FLEXIMARK® Lock Button Mini FLKA 5206 YE 500.0
83252020 FLEXIMARK® End clap Mini FLG 5242 YE 100.0
* 83259951 FLEXIMARK® PTE 9.5-10 m TR (Box) 10,000.0 9.5 1.0
83259950 FLEXIMARK® PTE 6-10 m TR (Box) 10,000.0 6.0 1.0
83259952 FLEXIMARK® PTE 12-10 m TR (Box) 10,000.0 12.0 1.0
83259953 FLEXIMARK® PTE 19-5 m TR (Box) 5,000.0 19.0 1.0
83259954 FLEXIMARK® PTE 25-5 m TR (Box) 5,000.0 25.0 1.0
* 83259960 FLEXIMARK® PTE 6-15 m TR (Box) 15,000.0 6.0 1.0
* 83259961 FLEXIMARK® PTE 9.5-15 m TR (Box) 15,000.0 9.5 1.0
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.