CABLE TIE BASIC TIE 140X3.5 BK
Cable ties; cable tie width: 3.5mm; Total length: 140mm; black; Polyamide; Halogenfree; UV-resistant
Unit | Per Unit | Per MOQ |
---|---|---|
100 | ₹1.42 | ₹142.00 |
300 | ₹1.25 | ₹375.00 |
500 | ₹1.10 | ₹550.00 |
Benefits
- High resistance to bases, oils, greases, oil derivates and aromatic solvents
- UV-resistant (black version)
Applications
- Multipurpose cable tie for many applications
Technical Attributes
General Information
Product type
Cable ties
Delivery Unit
100.000
suitable tools
TY GUN ERG 50 cable tie pliersBASIC cable tie pliers
Product Design
Total length
140 mm
Overall width
6.10 mm
Overall height
4.7 mm
thickness
1.09 mm
For bundle diameter (min.)
2.5 mm
For bundle diameter (max.)
32 mm
Material
Polyamide
cable tie width
3.5 mm
Colour
black
Product Characteristics
Min. installation temperature
-10 °C
Installation temperature max.
60 °C
Temperature min.
-40 °C
Temperature max.
85 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL AWM certification
according to UL 1565 (e-file number: E352714) according to UL 62275 (e-file number: E352714)
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard DIN / EN
EN 62275
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Basic Tie cable ties
Article number | For bundle diameter (min.) | For bundle diameter (max.) | cable tie width | Colour | Delivery Unit | |
---|---|---|---|---|---|---|
61831001 | 1 mm | 21 mm | 2.5 mm | natural | 100 | |
61831002 | 1 mm | 32 mm | 2.5 mm | natural | 100 | |
61831003 | 1 mm | 32 mm | 2.6 mm | natural | 100 | |
61831004 | 2 mm | 51 mm | 2.6 mm | natural | 100 | |
61831005 | 2.5 mm | 32 mm | 3.5 mm | natural | 100 | |
61831006 | 3 mm | 50 mm | 3.5 mm | natural | 100 | |
61831007 | 3 mm | 79 mm | 3.5 mm | natural | 100 | |
61831009 | 2.5 mm | 38 mm | 4.5 mm | natural | 100 | |
61831011 | 3 mm | 50 mm | 4.5 mm | natural | 100 | |
61831013 | 2 mm | 103 mm | 3.5 mm | natural | 100 | |
61831014 | 3.5 mm | 78 mm | 4.5 mm | natural | 100 | |
61831016 | 3.5 mm | 100 mm | 4.5 mm | natural | 100 | |
61831020 | 3.5 mm | 63 mm | 7.8 mm | natural | 100 | |
61831021 | 4 mm | 80 mm | 7.5 mm | natural | 100 | |
61831022 | 8 mm | 100 mm | 7.5 mm | natural | 100 | |
61831023 | 35 mm | 130 mm | 7.5 mm | natural | 100 | |
61831024 | 35 mm | 158 mm | 7.5 mm | natural | 100 | |
61831025 | 35 mm | 220 mm | 7.5 mm | natural | 100 | |
61831026 | 34 mm | 233 mm | 9.0 mm | natural | 100 | |
61831041 | 1 mm | 21 mm | 2.5 mm | black | 100 | |
61831043 | 1 mm | 40 mm | 2.6 mm | black | 100 | |
61831044 | 2 mm | 51 mm | 2.6 mm | black | 100 | |
61831045 | 2.5 mm | 32 mm | 3.5 mm | black | 100 | |
61831046 | 3 mm | 50 mm | 3.5 mm | black | 100 | |
61831047 | 3 mm | 79 mm | 3.5 mm | black | 100 | |
61831049 | 2.5 mm | 38 mm | 4.5 mm | black | 100 | |
61831051 | 3 mm | 50 mm | 4.5 mm | black | 100 | |
61831053 | 2 mm | 103 mm | 3.5 mm | black | 100 | |
61831054 | 3.5 mm | 78 mm | 4.5 mm | black | 100 | |
61831056 | 3.5 mm | 100 mm | 4.5 mm | black | 100 | |
61831060 | 3.5 mm | 63 mm | 7.8 mm | black | 100 | |
61831061 | 4 mm | 80 mm | 7.5 mm | black | 100 | |
61831062 | 8 mm | 100 mm | 7.5 mm | black | 100 | |
61831063 | 35 mm | 130 mm | 7.5 mm | black | 100 | |
61831064 | 35 mm | 158 mm | 7.5 mm | black | 100 | |
61831065 | 35 mm | 220 mm | 7.5 mm | black | 100 | |
61831066 | 34 mm | 233 mm | 9.0 mm | black | 100 |