SKINMATIC MH M63 PLUS / SW75
Wrench; Wrench size: 75mm
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹26,716.52 | ₹26,716.52 |
50 | ₹22,014.41 | ₹1,100,720.50 |
250 | ₹19,262.61 | ₹4,815,652.50 |
500+ | ₹17,061.17 | ₹8,530,585.00 |
Benefits
- Fast, secure and damage-free assembly
- Shaped contact surface prevents the spanner from sliding off
Applications
- Special tools designed for metric SKINTOP® brass types
Show less
Show all
Technical Attributes
General Information
Brand
SKINMATIC®
Product type
Wrench
Weight
584.000 g
Delivery Unit
1.000
Product Design
Wrench width
75
Material
Steel
Surface protection
Chrome-plated
for gland sizes
M63 Plus
For cable gland material
Brass
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.