SILVYN® BRAID PA6 NW 06 4.0-10.0 / 20M
Simple protective cable conduit; Inner diameter: 4mm; Outer diameter: 10mm; Nominal size: 6; Halogenfree; UV-resistant
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹4,730.38 | ₹4,730.38 |
50 | ₹3,897.83 | ₹194,891.50 |
250 | ₹3,410.60 | ₹852,650.00 |
500+ | ₹3,020.82 | ₹1,510,410.00 |
Benefits
- Protection against dust
- Abrasion protection
- Cut into length without frazzle on the conduit's end
- Simple, fast cable bundling
- Can be cut without the need for a thermo-cutting tool
Applications
- Easy cable protection
- Additional insulation
- Bundling and guiding of cables and wires
- Low rodent-protection
Technical Attributes
General Information
Brand
SILVYN®
Product type
Simple protective cable conduit
Delivery Unit
1.000
Assembly type
push on
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Protection against hot chips
No
Inner diameter
4
Outer diameter
10 mm
Total length
20 mm
Nominal size
6
Lockable (two-part)
No
EMC screening
No
Material body
Polyamide
Material body shortname
PA
Smooth outer conduit surface
No
Smooth inner conduit surface
No
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Reverse bending resistance
No
Temperature min.
-55 °C
Temperature max.
125 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
Yes
Acid-resistant
No
Solvent resistance
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
No
Vibration protection
No
Strain relief
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 505
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® BRAID PA6
Article number | Outer diameter | Nominal size | Colour | Delivery Unit | ||
---|---|---|---|---|---|---|
61721258 | 36 mm | 30 | black | 250 | ||
61721259 | 44 mm | 40 | black | 250 | ||
61721260 | 10 mm | 6 | black | 1 | ||
61721261 | 14 mm | 12 | black | 1 | ||
61721262 | 24 mm | 16 | black | 1 | ||
61721263 | 26 mm | 20 | black | 1 | ||
61721264 | 36 mm | 30 | black | 1 | ||
61721265 | 44 mm | 40 | black | 1 | ||
61721266 | 10 mm | 6 | black | 750 | ||
61721267 | 14 mm | 12 | black | 500 | ||
61721268 | 24 mm | 16 | black | 400 | ||
61721269 | 26 mm | 20 | black | 250 |