SILVYN® MSK-SC-M 32X1.5 EE
Conduit gland; M 32; Suitable for protective cable conduit size: 27; Halogenfree; UV-resistant; IP 68 - 10 bar (30 min); EMC screening
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹2,289.42 | ₹2,289.42 |
50 | ₹1,886.49 | ₹94,324.50 |
250 | ₹1,650.68 | ₹412,670.00 |
500+ | ₹1,462.03 | ₹731,015.00 |
Benefits
- Optimum cable and conduit strain relief
- Maximum cable sealing
- Fast and easy assembly
- Wide clamping range
- Anti-turn protection
Applications
- In combination with protective conduit:
- SILVYN AS/AS-P/EDU-AS/EMC AS-CU
- Indoor / outdoor applications
- Used in areas where cables and wires need to be provided with strain relief and additional sealing
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Delivery Unit
5.000
Assembly type
screw
Product Design
Suitable protective cable conduit
SILVYN® FD-PU
Suitable for protective cable conduit size
27
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Protection against hot chips
Yes
Divisible fitting
No
Rotatable thread
No
Total length
71.5 mm
Clear width
19.5 mm
Thread type
Metric
Thread size
M 32
Pitch of thread
1,5
Thread length
9 mm
Thread standard
DIN EN 60423
Wrench width 1
36 mm
Wrench size 2
36 mm
Lockable (two-part)
No
EMC screening
Yes
Insert material
Polyamide
Insert material, short form
PA
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Screw-in sleeve material
Polypropylene
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
IP-protection class cable side
IP protection class, protective conduit
Suitable for EX-applications
No
Temperature min.
-30 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.