SILVYN® CNP NPT 2'' FOR 2''
Conduit gland; NPT 2"; Suitable for protective cable conduit size: 2; Halogenfree; IP 67;

₹27,222.56
BACK ORDER
Article No.
55500460
(₹27,222.56/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹27,222.56 ₹27,222.56
50₹22,431.39₹1,121,569.50
250₹19,627.47₹4,906,867.50
500+₹17,384.33₹8,692,165.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® CNP NPT 2' FOR 2' Conduit gland -  Primary Image
SILVYN® CNP NPT 2' FOR 2' Conduit gland -  Primary Image
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
UL listed
UL listed
CSA certified
CSA certified

Benefits

  • Flame-retardant
  • High tensile strength
  • For high mechanical stress
  • High chemical-resistance

Applications

  • Robot-building
  • Mechanical engineering
  • Exporters
  • Vending machine construction
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

Yes

Including o-ring

No

Type of packaging

Bag

Delivery Unit

1.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® CNP

Suitable for protective cable conduit size

2

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Divisible fitting

No

Rotatable thread

No

Total length

101 mm

Thread type

NPT

Thread size

NPT 2"

Pitch of thread

2,21

Wrench width

82

EMC screening

No

For conduit outer diameter

66.6 mm

Sealing material

Polyamide

Screw-in sleeve material

Polyamide

Gland body material

Steel

Surface protection

Electrogalvanised

Product Characteristics

IP protection rating

IP 67

Suitable for EX-applications

No

Temperature min.

-45 °C

Temperature max.

105 °C

Flame-retardant

Yes

UV-resistant

No

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Strain relief

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

cUR recognized

No

cUL listed

No

CSA certified

Yes

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® CNP NPT

Article number Thread size Nominal size Suitable for protective cable conduit size Delivery Unit
55500400 NPT 1/2" 3/8 1
55500410 NPT 1/2" 1/2 1
55500420 NPT 3/4" 3/4 1
55500430 NPT 1" 1 1
55500440 NPT 1 1/4" 1.25 1
55500450 NPT 1 1/2" 1.5 1
55500460 NPT 2" 2 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?