ETHERLINE® H CAT. 5e 2x2x24/1AWG
Ethernet cable; Fixed Installation; ETHERNET/IP, EtherCAT, Ethernet; Cat.5e; SF/UTP; Halogenfree; water blue
Unit | Per Unit | Per MOQ |
---|---|---|
0 | ₹254.55 | ₹0.00 |
100 | ₹216.23 | ₹21,623.00 |
300 | ₹189.20 | ₹56,760.00 |
500+ | ₹167.58 | ₹83,790.00 |
Benefits
- Fast information exchange through Ethernet technology.
- Cat. 5e performance up to 100 Mbit/s.
- For transmission of analogue and digital signals in the frequency range up to 100 MHz.
- Available with PUR outer sheath and LSZH outer sheath.
- Available as a 4-pair standard cable or as a duplex cable version for reduced cabling effort.
Applications
- For structured building cabling according to EN 50173 and ISO/IEC 11801.
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Ethernet cable
Weight
45 kg/km
Copper index
22.000 kg/km
Copper index (lb)
147.800 lb/10,000 ft
valid Fieldbus or Ethernet System
Ethernet
Electrical Characteristics
Nominal voltage
48 V AC rms according to IEC
Rated voltage core to core
50 V AC rms according to IEC
test voltage conductor/conductor
1 kV
Test voltage core/screening
0.5 kV
DC loop resistance at 20°C
192.0 Ω/km
Min. insulation resistance
5 GΩ*km
Nominal characteristic impedance
100 Ω
Possible data transmission rates
100 Mbit/s
Signal propagation speed (nom.)
0.67 c
Product Design
Conductor number/size
2X2X24/1AWG
Cable dimension
2X2X24 AWG
Nominal cross section conductor (AWG)
24 AWG
Nominal conductor diameter (mm)
0.51 mm
Number of wires
1
Conductor material
Bare Copper
Including protective conductor
No
Number of cores
4
Number of pairs
2
Stranding type
Twisted-pair
Shielded
Yes
Type of overall screen
Aluminium-laminated plastic foilTin-plated copper braiding
Abbreviation shielding
SF/UTP
optical degree of coverage overall screen
85 %
With armouring
No
With rodent protection
No
With inner sheath
No
Min. diameter of core
0.9 mm
Nominal diameter of core
0.95 mm
Max. diameter of core
1.05 mm
Min. outer diameter
5.3 mm
Nominal outer diameter
5.6 mm
Max. outer diameter
5.9 mm
Shape of cable
Round
Core insulation base material
Polyethylene foam
Core insulation base material, shortname
Foam-Skin PE
Base material outer sheath
Halogen-free compound
Cable insulation colour
water blue
Colour outer sheath RAL code
RAL 5021
Core identification
Colours
Product Characteristics
Application area
Fixed Installation
Windable
No
Minimum bending radius, fixed installation
7.5 x outer diameter
Minimum bending radius in mm, fixed installation
44.3 mm
Temperature, fixed installation
-5 °C to 80 °C
Min. installation temperature
-5 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
No
PWIS-free
Yes
LABS-free according to
VDMA 24364-B2-L
Ethernet cable category
Cat.5e
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Flame retardance tested according to UN/ECE-R118
Yes
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® Cat.5e
Article number | Conductor number/size | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|
2170280 | 2X2X24/1AWG | 5.6 mm | 22.000 kg/km | 45 kg/km |
2170281 | 2X2X24/1AWG | 5.8 mm | 22.000 kg/km | 45 kg/km |
2170296 | 4X2X24/1AWG | 6.3 mm | 32.000 kg/km | 54 kg/km |
2170297 | 4X2X24/1AWG | 6.3 mm | 32.000 kg/km | 62 kg/km |
2170298 | 4X2X24/1AWG | 8.1 mm | 32.000 kg/km | 80 kg/km |