ED-IE-90-6A-A-20-FD-FC
Data connector; ETHERNET/IP, EtherCAT, Ethernet; Cat.6A; RJ 45; Plug; Angled (90 °)

₹2,788.13
In stock
Article No.
21700639
(₹2,788.13/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹2,788.13 ₹2,788.13
50₹2,230.50₹111,525.00
250₹1,951.69₹487,922.50
500+₹1,728.64₹864,320.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
ETHERNET/IP
ETHERNET/IP
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Easy cable connection thanks to insulation displacement technology.
  • Low potential for errors during assembly by core manager with colour coding according to the PROFINET standard or EIA/TIA standard (T568A or T568B).
  • Colour coding according to EIA/TIA standard, also for reduced core diameters.
  • Product available in various designs: straight cable outlet with locking clip, straight cable outlet with strain relief cable gland or angled cable outlet with strain relief cable gland.
  • The angled shape enables four different cable outlets.
  • Stability thanks to die-cast zinc metal housing.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • Variant with PROFINET colour coding intended for use with 2-pair cables.
  • T568A/T568B colour coding for Cat. 6A cables and suitable for all Ethernet applications up to 10GBase-T.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Data connector

Scope of delivery

including dust protection cap

Weight

30.000 g

Delivery Unit

1.000

valid Fieldbus or Ethernet System

Ethernet

Electrical Characteristics

Rated current

1 A @ 50 °C according to IEC

Supports Power over Ethernet

IEEE 802.3at (PoE+)

Max. contact resistance

20 mΩ

Product Design

Strain relief due to

Cable gland

Number of contacts

8

Locking type

Latch

Total length

45.7 mm

Overall width

13.9 mm

Overall height

38 mm

Design connector housing

Angled

Core manager colour coding

TIA 568A

Connector format

RJ 45

Angle of connector housing

90

Screen contact

Yes

For cable outer diameter min.

5.5 mm

For max. cable outer diameter

10 mm

Contact termination method

Insulation penetrating connection (IPC)

Type of connection

Plug to socket

Reusable

Yes

assembling type

Field Configurable

Screen contact type

Spring

Min. connectable single-wire conductor cross-section (AWG)

26 AWG

Connectable conductor cross section solid-core max. (AWG)

24 AWG

Min. connectable fine-wire conductor cross-section (AWG)

27 AWG

Max. connectable fine-wire conductor cross-section (AWG)

24 AWG

Connectable conductor cross section finely stranded min. (AWG)

26 AWG

Max. connectable extra-fine wire conductor cross-section (AWG)

26 AWG

Housing base material

Zinc alloy

Housing coating

Nickel-plated

Housing coating, short form

Ni

Material contact surface

Gold-plated

Material contact surface shortname

Ni/Au

Colour housing

metal

Colour of dust protection cap

black

Product Characteristics

Min. number of plug cycles

750

IP protection rating

IP 20

Min. installation temperature

-40 °C

Installation temperature max.

85 °C

Operation temperature min.

-40 °C

Max. operating temperature

85 °C

UV-resistant

No

Contact type application

Ethernet

Ethernet cable category

Cat.6A

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UL recognised

No

UL listed

Yes

cUR recognized

No

cUL listed

Yes

Product standard according to IEC

RJ45 according to IEC 60603-7-51

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® DATA RJ45

Article number Min. connectable single-wire conductor cross-section (AWG) Connectable conductor cross section solid-core max. (AWG) Min. connectable fine-wire conductor cross-section (AWG) Max. connectable fine-wire conductor cross-section (AWG) Connectable conductor cross section finely stranded min. (AWG) Max. connectable extra-fine wire conductor cross-section (AWG) Design connector housing Core manager colour coding valid Fieldbus or Ethernet System Strain relief due to Delivery Unit
21700600 24 AWG 22 AWG 27 AWG 22 AWG Straight TIA 568A Ethernet Clamp lever 10
21700601 24 AWG 22 AWG 27 AWG 22 AWG Straight TIA 568B Ethernet Clamp lever 10
21700605 24 AWG 22 AWG 27 AWG 22 AWG Straight PROFINET® Ethernet Clamp lever 10
21700615 26 AWG 24 AWG 27 AWG 24 AWG 26 AWG 26 AWG Straight TIA 568A Ethernet Clamp lever 10
21700616 26 AWG 24 AWG 27 AWG 24 AWG 26 AWG 26 AWG Straight TIA 568B Ethernet Clamp lever 10
21700636 22 AWG 24 AWG 27 AWG 22 AWG 26 AWG 26 AWG Angled TIA 568A Ethernet Cable gland 1
21700637 24 AWG 22 AWG 27 AWG 22 AWG 26 AWG 26 AWG Angled TIA 568B Ethernet Cable gland 1
21700638 24 AWG 22 AWG 27 AWG 22 AWG Angled PROFINET® Ethernet Cable gland 1
21700639 26 AWG 24 AWG 27 AWG 24 AWG 26 AWG 26 AWG Angled TIA 568A Ethernet Cable gland 1
21700640 26 AWG 24 AWG 27 AWG 24 AWG 26 AWG 26 AWG Angled TIA 568B Ethernet Cable gland 1
21700651 24 AWG 22 AWG 27 AWG 22 AWG 26 AWG 26 AWG Straight PROFINET® Ethernet Cable gland 1
21700652 24 AWG 22 AWG 27 AWG 22 AWG 26 AWG 26 AWG Straight TIA 568A Ethernet Cable gland 1
21700653 24 AWG 22 AWG 27 AWG 22 AWG 26 AWG 26 AWG Straight TIA 568B Ethernet Cable gland 1
21700654 26 AWG 24 AWG 27 AWG 24 AWG 26 AWG 26 AWG Straight TIA 568A Ethernet Cable gland 1
21700655 26 AWG 24 AWG 27 AWG 24 AWG 26 AWG 26 AWG Straight TIA 568B Ethernet Cable gland 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?