Cable Maste
The Cable Tester that Fits in Your Pocket
Unplanned downtime is not only frustrating — network outages and complete system shutdowns can have a devastating impact on your business. Installers often perform network cable termination on-site with little guarantee that the cable is correctly terminated, nor ensure good contact points between cable and connectors.
Bagging the benefits
of CableMaster 210
Every Cable Installer’s Toolbox Essential
Small & portable,
ergonomic
handheld tester
Ease-of-Use
Test RJ45
cables of up to
300m
Continuity testing/
Fault identification/
Network troubleshooting
Fast &
cost-effective
cabling testing
TROUBLESHOOTING MADE SIMPLE!

Providing peace-of-mind, CableMaster 210 allow network technicians and installers to identify potential issues and network faults in the Ethernet cabling infrastructure.

The perfect test instrument for pre-testing a cabling before the actual acceptance measurement.

Prevent potential networking headaches across diverse industries:
Network Installation in
Building Automation
Industrial
Automation
Information
Technology
Network System
Integrator
Data Centers
Telecommunication
Anywhere with
Ethernet connections
FAST & COST-EFFECTIVE CABLING TESTING
With just the simple push of a button, test Ethernet cables for breaks, shorts, swapped wires and split pairs!
Continuity Testing:
Detect for breaks or discontinuities in cable
Miswiring Detection:
Detect if wires are crossed or connected to the wrong pins, to prevent connection issues
Troubleshooting:
Narrow down the source of the problem when network connectivity issues arise
Wiring Configuration Verification:
Help verify that the wires are correctly terminated in the right order according to cable standards
Fault Identification:
Determine the exact location of faults in the cable for easier repair or replacement of faulty sections
LARGE, EASY-TO-READ
SCREEN
Large backlit LCD display with
clear, graphical display of
cabling wiring diagram
REMOVABLE
REMOTE UNIT
Detachable remote unit
allows testing of long
cable runs
TONE GENERATION
& FUNCTION SYMBOL
Built-in tone generation for
convenient cable tracing & port
identification
Compact and
Convenient
For on-site testing, anywhere,
everywhere
Streamlined design,
reducing complexity
Control device's features with only
three buttons
LAPP is the official distributor for Softing IT Networks products. Please contact our local sales team for more details.