Republic Day Sale


Terms and Conditions
1. Offer valid only for orders booked online on the LAPP portal www.e.lapp.com/in
2. Each product brand will have different discounts up to a maximum of 38%, 40% & 45% respectively
3. This offer is valid for all direct end customers, channel Partners, traders & resellers
4. This offer cannot be combined with any other offer.
5. The offer is valid only for the products that are available online with pricing
6. Orders must be placed as per the minimum order quantity (MOQ).
7. LAPP India reserves the right to end or change the offer at any time.
8. LAPP India will refuse to validate and redeem any claim that does not meet these terms and conditions