EPIC® H-B 24 TS-RO 29 ZW W/GLAND
Hood; Design size: 24B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Login to see price
BACK ORDER
Article No.
101239
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
corrosion resistant
corrosion resistant
cold resistance
cold resistance
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified
VDE Reg.-Nr. B437
VDE Reg.-Nr. B437

Technical Attributes

General Information

Brand

EPIC®

Product type

Hood

Design size

24B

Weight

0.247 kg

Delivery Unit

0.000

Product Design

With cable gland

No

Number of cable entries

1 pc.

Number of cable entries sideways

1

Design of locking bolts

Bolts for Single Lever

With lever

No

Locking type

Single Lever

Number of locking bolts

2

Total length

120 mm

Overall width

43 mm

Overall height

61 mm

Thread type

PG

Thread size

PG 29

Pitch of thread

1,588

Housing variant

Hood

Design connector housing

Angled

With thread

Yes

With hinged lid

No

Plug connection design

Standard

With collar

Yes

Screen contact

No

EMC screening

No

Collar material

Brass

Collar material, short form

CuZn

Housing base material

Aluminium

Housing base material, short form

Al

Housing coating

Powder-coated

Lever material

Steel

Locking bolt material

Steel

Colour housing

grey

RAL housing colour

RAL 9006

Product Characteristics

IP protection rating mounted

IP 65

Short-term temperature peak

125 °C

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

UV-resistant

Yes

Chemical resistant

No

Acid-resistant

No

corrosion resistant according to

DIN EN 6988

Corrosion-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)
according to UL 50E (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3

cUR category control number

ECBT8

CSA certified

No

VDE certified

Yes

VDE registration number

B437

Product standard according to IEC

IEC 61984

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?