TRB245 LTE Gateway RS232 & 485

Login to see price
BACK ORDER
Article No.
8222220004
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TRB245 LTE Gateway RS232 & 485 Gateway -  Primary Image
TRB245 LTE Gateway RS232 & 485 Gateway -  Primary Image
※The product image is a representative product and may differ from the actual product.
CE marked
CE marked

Technical Attributes

General Information

Product type

Gateway

Weight

0.165 kg

Electrical Characteristics

Operating voltage min

9,6 V DC

Operating voltage (max.)

30 V DC

Product Design

Direct mounting possible

Yes

Status indication

Yes

Product Characteristics

Suitable for EX-applications

No

Flame-retardant

No

Industrial protocols

Modbus TCP

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?