TOSIBOX LOCK 500i APAC VER WITHOUT PS

Login to see price
BACK ORDER
Article No.
3806230
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TOSIBOX LOCK 500i APAC VER WITHOUT PS Gateway -  Primary Image
TOSIBOX LOCK 500i APAC VER WITHOUT PS Gateway -  Primary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UL listed
UL listed

Benefits

  • Intelligent cryptoprocessing device that enables a secure VPN connection between a computer and one or more TOSIBOX® Locks, over the Internet/ WANs / LAN.
  • Reliable encrypted connections with TosiOnline™ that enables automatic re-connection of dropped connections.

Applications

  • For plant engineering and installation in industrial machinery.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Gateway

Scope of delivery

without power cable

Weight

0.8 kg

valid Fieldbus or Ethernet System

Ethernet

Electrical Characteristics

Operating voltage

30 V DC

Nominal operating voltage

24 V

Product Design

Direct mounting possible

Yes

Status indication

Yes

Total length

110 mm

Overall width

58 mm

Overall height

127 mm

EMC screening

Yes

Type of connection

Plug to machine

Housing base material

Aluminium

Housing base material, short form

Al

Configuration

Via web interface

Interfaces

Copper

Number of ports

4

Product Characteristics

IP protection rating

IP 20

Suitable for EX-applications

No

Storage temperature min.

-40 °C

Storage temperature max.

70 °C

Operating temperature min.

-20 °C

Operating temperature max.

60 °C

Flame-retardant

No

Management and maintenance

Web-Interface

Network security protocols

HTTPS/SSL

Industrial protocols

Ethernet

WLAN standard

IEEE 802.11 n

Mobile broadband standard

LTE APAC

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?