TOSIBOX KEY
BACK ORDER
Article No.
3806220
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
cold resistance
CE marked
Benefits
- Intelligent cryptoprocessing device that enables a secure VPN connection between a computer and one or more TOSIBOX® Locks, over the Internet/ WANs / LAN.
- Reliable encrypted connections with TosiOnline™ that enables automatic re-connection of dropped connections.
Applications
- For plant engineering and installation in industrial machinery.
Show less
Show all
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Adapter
Weight
0.068 kg
valid Fieldbus or Ethernet System
Ethernet
Product Design
Direct mounting possible
No
Total length
82 mm
Overall width
22 mm
Overall height
10 mm
Type of connection
Plug to machine
Configuration
Via web interface
Product Characteristics
Suitable for EX-applications
No
Storage temperature min.
-20 °C
Storage temperature max.
80 °C
Operating temperature max.
70 °C
Flame-retardant
No
Industrial protocols
Ethernet
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.