Introducing - öLFLEX® UNIPLUS TRI, the tri-rated cable

Write to us at lappindia.marketing@lappindia.com for any queries.

öLFLEX® UNIPLUS TRI, the tri-rated cable of LAPP is a single core, flexible cable with PVC insulation and has BS6231 approved cable ratings along with other approvals. It is available in14 colours and sizes ranging from 0.5 mm², 10 mm² to 16 mm² and above. Large cross section cables ranging from 25 mm² up to 240 mm² can be custom made depending on application and customer requirement.

LAPP Tri-Rated cables are UL, CSA and British Standards approved in addition to being CPR tested to Eca class. Triple certification makes it valid for these cables to be sold in both European and North market, making it a highly sought after product.

Tri-rated cables are commonly used in electrical cabinets, switch controls, relay and instrumentation panels of power switchgear. They can also be installed in small electrical devices and hence can be utilised across industries and different sectors.

Technical Features and Description

  • Conductor stranding
  • Min. bending radius
  • Rated voltage
  • Range of temp

    Annealed bare copper, Class V in
    acc. to IS 8130/IEC 60228

    Occasional flexing: 8 x cable OD
    Fixed installation: 6 x cable OD

    1000 Volts

    Occasional flexing: -15°C to +105°C

Application Area

  • Factory wiring
  • Field wiring
  • Internal wiring of appliances
  • Control cabinet wiring