ÖLFLEX® CONNECT SERVO
LAPP has a long history of manufacturing servo cables and circular connectors, which makes us uniquely capable of providing on-target solutions for all your servo-application needs: servo cables in three performance classes, connectors with standard inter-locking screws or rapid interlocking system and overmolded assemblies.


ÖLFLEX® CONNECT benefits for you include:
- Cutting-edge technology
LAPP’s proprietary servo cables are designed with an innovative shielded connection to the connector. RFID option available.
- Highly competent design knowledge
More than 50 years of technology leadership in cables and connectors.
- Convenient ordering
Via phone, online or through one of our sales representatives.
- Availability
For servo cables and components.
SIEMENS
These highly flexible servo motor and feedback cable assemblies for standard 6FX8002 can be used in a wide array of applications.
INDRAMAT
Designed for IKG, IKS Standard, this highly flexible servo motor cable is particularly suited for power chains and is 100 percent compatible with INDRAMAT systems.
LENZE
Servo harnessing according to LENZE
SEW
Servo harnessing according to SEW