Need a customized solution? Contact us @ 9741776840
Let us guide you. Complete the form to receive a call from our product experts.
Register With Us To Avail 35% Off
Get 35% OFF on SKINTOP® Polyamide Cable Glands - superior German quality products engineered for secure and efficient cable management.
- Permanent vibration protection
- Wide, variable clamping ranges
- Superior strain relief for secure connections
- High-performance, durable solutions for industrial applications
- Good chemical resistance
Use Coupon Code: SKINTOP35 at checkout to avail the offer!
Selling out fast, grab your deal now! No Minimum Order Value.
Know More About Product Range, Click on Buy Now!

SKINTOP® - The Handy Cable Glands
SKINTOP® cable glands provide secure connections in no time. They secure and centre the cable, hermetically seal it and guarantee optimum strain relief. You can install the gland with cable in an instant: just feed the cable in and turn the nut until tight.
Application Areas:
- Industrial machinery and plant engineering
- Drive systems
- Measurement and control technology
- Renewable energies
- Wherever cables need to be fastened securely and quickly
SKINTOP® integrated locking mechanism includes an internal ratchet inside the sealing portion of the cord grip. This provides a self-locking and vibration-proof element that prevents the cap from loosening even when subjected to severe vibration. These cable glands can withstand temperatures as low as -70°C and as high as 100°C. A complete liquid-tight seal is ensured by the uniquely designed moulded sealing ring and flange nut that are combined with a neoprene bushing and domed sealing cap.
SKINTOP® - Cable Glands are Classified as Below:
SKINTOP® Single entry system glands
These cable glands are superior in quality, liquid-tight and intended for applications where ruggedness and durability are required. These cable glands are suitable for a wide range of applications in manufacturing industries such as Food & Beverage, Oil & Gas, Railways etc. Choose from our range of models available in polyamide or metal material for ATEX and EMC applications, halogen-free or anti-kink protection with metric, PG or NPT thread.
SKINTOP® Multi cable entry systems
SKINTOP® CUBE provides an innovative approach to traditional multi-cable bushing systems, providing many great improvements and advancements including increased simplicity, ease of use, and safety.The patented SKINTOP® CUBE flexible clip modules provide extremely quick and easy installation with far better sealing and clamping capabilities. Additionally, service to the cables is greatly simplified, as removing the frame from the enclosure is not necessary when replacing cables.