A cable connection is
no stronger than its weakest link.
no stronger than its weakest link.
Opening up limitless possibilities, connectors ensure efficient
power transmission, enable time savings and enhance the flexibility
of industrial designs in measuring, control, regulate or drive
processes. In areas where maximum connectivity is a must, connectors
are all the more vital to stability in any dynamic application.
EPIC® INDUSTRIAL CONNECTORS —
SIMPLY COMPLETE
SIMPLY COMPLETE
Producing connectors since 1966, LAPP’s EPIC®
portfolio, standing for Environmentally Protected Industrial
Connectors, has served as the choice complementing our ÖLFLEX®
cables, housing endless possibilities across different market
applications.
GAMECHANGING TRENDS
IN CONNECTION SOLUTIONS
IN CONNECTION SOLUTIONS

Miniaturisation:
Small but Powerful
Small but Powerful
With growing digitalisation and interconnectedness between
devices and machines, comes growing demand for connectors
to be smaller and lighter to be suited for use in
increasingly tight and compact spaces.
Everywhere across diverse industries, we see the need for optimising connector performance while reducing size and weight. With connector size reduction, meeting application requirements with fast data transfer speed especially at sensor/actuator level is also a major concern.
Everywhere across diverse industries, we see the need for optimising connector performance while reducing size and weight. With connector size reduction, meeting application requirements with fast data transfer speed especially at sensor/actuator level is also a major concern.

Multi-functional:
Robust and Dynamic
Robust and Dynamic
The paradigm shift of Industry 4.0 has also resulted in
further integration of automated systems and advanced
technologies, in other words, greater interconnection
between different parts of the smart factory.
To serve as the robust and reliable “nervous system” of any operations, high accuracy and precision levels are needed in order for cabling infrastructure to meet the realities of the manufacturing floor, including installation and maintenance complexities.
To serve as the robust and reliable “nervous system” of any operations, high accuracy and precision levels are needed in order for cabling infrastructure to meet the realities of the manufacturing floor, including installation and maintenance complexities.

Modularisation:
Reliable Interconnect Solutions
Reliable Interconnect Solutions
As machines break away from rigid infrastructure, the need
for more versatile implementation and quick
reconfigurations arises
The solution can be found in the “plug-and-produce” concept, that aims to eliminate time-intensive assembly and dismantling of connectors, hence allowing for rapid deployment in industrial settings. Add to that service-friendly connections and components, durable and lasting parts, and remote access and maintenance – all of which will go towards unlocking the value of Industry 4.0!
The solution can be found in the “plug-and-produce” concept, that aims to eliminate time-intensive assembly and dismantling of connectors, hence allowing for rapid deployment in industrial settings. Add to that service-friendly connections and components, durable and lasting parts, and remote access and maintenance – all of which will go towards unlocking the value of Industry 4.0!

EPIC ®
Flexible, robust connectors for dynamic applications
Refer to our website for more details on wide range of EPIC®connectors, tools and accessories to meet
your discerning specifications.
your discerning specifications.
For a consultation with our specialists, email to
marketing.in.lib@lapp.com