“Giga-sized Power Banks”
Energy storage comes in the simplest form of our portable chargers for smartphones where possibly more than 13,000 of these are powered up within an ISO container. Due to trends such as grid modernization and growth in large-scale utility grid systems like solar-based ESS, a significant increase of 33% CAGR is forecasted on the annual Battery Energy Storage Systems (BESS) deployments in the next 8 years until 2030, across residential, commercial and grid-size installations, supporting more than 420 GWh globally.1
Considering a 40ft. container can deliver up to 2.5MWh of storage, at least one-third of these will be deployed in commercial applications, creating a whopping 56,000 new 40ft. containerized BESS across the globe!
main functions of a BESS
Module
System (BMS)
System (PCS)
(PMS)
(FPS)
System