LAPP's NEW MINI CABLE GLANDS
Ideal cable gland for the smallest conductor sizes and high packing density
LAPP's SKINTOP®, SKINDICHT® MINI, is a nickel-plated cable gland for the smallest conductor sizes.
This cable gland features a low profile design, making it ideal for use wherever there is limited assembly space. These cable glands are also well suited for applications with sensors, and measurement and control devices. Discover three variations geared towards your needs.


Why use mini cable glands?
-
-
-
- High degree of protection
- For the smallest conductor sizes
- Low height
- Gentle cable clamping
-
-
- High packing density
- For use wherever there is limited assembly space.
- Sensors
- Measurement and control technology
Technical Data
Classification ETIM 5
-
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
-
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
Recommendation of torque
-
- M 6 x 1 1,5 Nm
- M 8 x 1 3,0 Nm
- M 10 x 1 6,0 Nm
Protection rating
-
- IP 66
- IP 68 - 5 bar
SKINTOP®
SKINDICHT® MINI NBR


Product features
- Suitable for use in oily surroundings
- Temperature Range: -20°C to +100°C
Approvals


Material
- Body: Nickel-plated brass
- Sealing: CR/NBR
SKINDICHT® MINI FKM


Product features
- Suitable for high temperature and aggressive media surroundings
- Temperature Range: -20°C up to +200°C
Approvals


Material
- Body: Nickel-plated brass
- Sealing: FKM
SKINDICHT® MINI FKM Article number | Article designation / size | Ø F mm | SW wrench size mm | Overall length C mm | Thread length D mm |
Clear opening F (mm) |
Pieces / PU |
52001889 | M 6 x 1 | 2 - 3 | 9 | 19.7 | 5 | 3 | 50 |
52001887 | M 8 x 1 | 3,5 - 5 | 11 | 20.5 | 5 | 5 |
50 |
52001894 | M 10 x 1 | 5,5 - 7 | 14 | 22.3 | 5 | 7 | 50 |
SKINDICHT® MINI COLD


Product features
- Suitable for extreme minus temperatures
- Temperature Range: -60°C to +100°C
Approvals


Material
- Body: Nickel-plated brass
- Sealing: Silicone
SKINDICHT® MINI COLD Article number | Article designation / size | Ø F mm | SW wrench size mm | Overall length C mm | Thread length D mm |
Clear opening F (mm) |
Pieces / PU |
52001877 | M 6 x 1 | 2 - 3 | 9 | 19.7 | 5 | 3 | 50 |
52001878 | M 8 x 1 | 3,5 - 5 | 11 | 20.5 | 5 | 5 |
50 |
52001879 | M 10 x 1 | 5,5 - 7 | 14 | 22.3 | 5 | 7 | 50 |
SKINTOP® Cable Glands Line
Wherever cables need to be fastened securely and quickly
Our SKINTOP® cable glands provide secure connections in no time. The universal systems are simple but effective. They secure and center your cable, hermetically seal it, and guarantee optimum strain relief.