OLFLEX® HEAT RESISTANT WIRE AND CABLE
LAPP has a series of ÖLFLEX® industrial cables for high temperature plant environments. LAPP’s single core and multicore heat resistant wire are designed for temperatures up to 190° C. These robust cables have superior mechanical and physical properties for use in many industrial applications.
LAPP’s heat resistant wire features silicon and finely stranded tinned copper for high quality functionality and high levels of heat protection. High temperature cable options include resistance to UV-radiation, abrasion, and tears. Further options include outstanding resistance to oil and weather, and high flame resistance.
As with most LAPP ÖLFLEX® cables, our heat resistant wire cables are flexible and stand up to harsh industrial environments to keep factory processes running. These cables are ideal for foundries, commercial baking equipment, steel mills, glass factories, furnaces, and other high temperature applications.
FEATURED PRODUCTS


High Temperature Silicone Control Cable; North American Approvals


High Temperature Silicone Control Cable


High Temperature Tear-Resistant Silicone Control Cable


Highly flame retardant high temperature multi-conductor control cable.