ÖLFLEX® OIL RESISTANT POWER & CONTROL FLEX CABLES
LAPP has always been the pioneer for highly flexible industrial cables. Today, LAPP offers a wide range of highly flexible cables for control and power applications in industrial environments. These flex cables have also been engineered and tested to be oil resistant, coolant resistant. and chemical resistant. ÖLFLEX® cables can withstand dry, damp and wet conditions and therefore allowing you to save money on downtime and lost production.
When you need a cable that can route and bend to conform to your machine without damage, ÖLFLEX® is the one brand you can trust.
FEATURED PRODUCTS


A multi-conductor flex cable with a highly oil, coolant, and solvent-resistant thermoplastic polymer jacket for control and power applications in an industrial envirionment. Shielded and unshieled options avaliable.


Oil Resistant Flexible Control Cable with UL & CSA AWM and <HAR> approvals for use as an interconnect cable for machinery. Shielded and unshielded options available.


ÖLFLEX® CONTROL TM/CONTROL TM CY
Extremely Oil-Resistant Flexible Control Cable with UL MTW & UL/CSA TC.


ÖLFLEX® CLASSIC 110/CLASSIC 110 CY
Flexible Control Cable, Number Coded, shielded and unshielded options avaliable.


Flexible control cable with polyurethane jacket, highly abrasion-resistant with shielded and unshielded options avaliable.


Heavy Duty, Low Halogen, Indoor/Outdoor Flexible Control Cable with shielded and unshielded options avaliable.


Flexible & Oil Resistant Tray Cable and STOOW Extra Hard Service Cordage.