FLEXIBLE CABLE FOR DRIVES, MOTORS & ASSEMBLIES
Machine designers must account for several application details when choosing the right motor and drive cable for variable speed equipment.
VFD cables need to be highly flexible, oil-resistant and designed for both hot and cold temperatures.
Servo applications can be equally daunting: Not only should the cables be highly flexible, they must also reliably handle punishing acceleration and deceleration rates.
LAPP offers a full lineup of OLFLEX® flexible cable for a wide range of motors and drives, including specialized designs for both VFD and Servo applications.
Click below to learn more about SERVO and VFD cables, or browse our current online Digital Catalog.


FEATURED LINES
Explore our complete line of Servo Cables


Explore our complete line of VFD motor cables