LAPP TRAY CABLES
LAPP tray cables have a well-earned reputation for playing critical roles in a wide array of industries and manufacturing applications. Our business partners depend on the quality performance, and durability of our tray cables to help keep their power, control, communications, and data lines performing optimally, even in the most demanding conditions.
Features & Benefits:
- Temperature, oil and UV resistance
- Superior bending radius
- No conduit required
- Direct burial capabilities
- UL TC-ER/PLTC approvals
- Low capacitance
- Continuous flex options
FEATURED PRODUCTS
ÖLFLEX® Flexible power & control cable


Extremely oil-resistant & flexible tray cable with UA & CSA; shielded & unshielded


Flexible VFD cable; 600V/1000V/2000V; UL & c(UL) TC-ER approval


Extremely oil-resistant flexible control cable with UL & CSA approvals


Highly flexible & oil resistant servo cable suitable for mounting either in equipment or in cable tray
UNITRONIC® Data Communication Systems


Designed for automation networks requiring fast and reliable data exchange between controllers and field devices


Designed to the CAN open and ISO 11898 standard. For CAN bus systems and stationary tray applications


Flexible 300V multi-conductor industrial signal & control cable; shielded & unshielded


Flexible 300V multi-pair industrial signal & control cable, unshielded & shielded
ETHERLINE® Data Communication Systems for Industrial Ethernet


Tray-rated industrial Ethernet cable for flexible applications


ETHERLINE® CAT .5 stationary (2pr)
Industrial Ethernet cable for stationary applications


ETHERLINE® CAT .5 flexible (2pr)
Industrial Ethernet cable for flexible applications