UNITRONIC® FLEXIBLE SIGNAL & CONTROL CABLE
The LAPP offers a wide range of Flexible Signal & Control Cables carefully engineered to provide the highest performance and ease of installation in industrial applications. Available shielding options provide EMC protection in the harshest industrial environments.
These cables are oil, UV and chemical resistant and have an extended temperature rating. Their sequential foot marking also facilitates ease of installation.
FEATURED PRODUCTS


UL/CSA Approved Shielded Continuous Flex Composite Power Supply and Feedback Cable.


Multi-Conductor Foil & Braid Shielded, 300V Flexible Industrial Signal and Control Cable.


Multi-Pair, Foil Braid Shielded. 300V Flexible Industrial Signal and Control Cable.