UNITRONIC® CONTINUOUS FLEX DATA CABLE
LAPP offers a range of Continuous Flex data cable designed for continuous flexing in industrial signal and bus applications.
LAPP UNITRONIC® Sensor/Fieldbus data cable is designed for reliable real time data, signal, and control transmission providing enhanced monitoring and control of electronic applications for greater productivity in demanding industrial operations.
Available PVC, PUR, and TPE jackets provide data cable protection from demanding plant floor conditions including abrasion, impact, extended temperature, and torsion.
Industry standard protocols compliant: PROFIBUS, DeviceNET, CAN/CANopen, AS-Interface, and INTERBUS.
LAPP data cable also has superior service life in harsh environments with outstanding resistance to most oils, solvents and coolants.
FEATURED PRODUCTS


Multi-Conductor 350V PVC Continuous Flex Industrial Communication Cable.


Multi-Conductor 350V PVC Continuous Flex Industrial Communication Cable; Braid Shield.


Multi-Conductor 250V PUR Continuous Flex Industrial Communication Cable; Braid Shield.


Multi-Pair 250V PUR Continuous Flex Industrial Communication Cable; Braid Shield.


Multi-Conductor 300V PVC Continuous Flex Industrial Communication Cable.