UNITRONIC® DATA COMMUNICATION SYSTEMS
LAPP's high-quality UNITRONIC® data network cables & field bus components provide excellent solutions for applications in industrial machinery and plant engineering. From transmission of simple control signals to field bus signals in complex network structures, we offer a dependable cabling and connection solution for almost every situation.
UNITRONIC® Continuous Flex Data Cable
LAPP offers a range of Continuous Flex Data or Communication Cables designed for continuous flexing in industrial signal and bus applications.
UNITRONIC® Flexible Signal & Control Cable
LAPP offers a wide range of Flexible Signal & Control Cables carefully engineered to provide the highest performance and ease of installation in industrial applications.
UNITRONIC® BUS
LAPP’s high-quality UNITRONIC® BUS components provide a reliable solution for all applications in industrial machinery and plant engineering, as well as manufacturing facilities and warehousing systems.
LAPP Tray Cable
LAPP offers a complete line of UL TC-ER (Exposed Run)/CSA TC cables for all your application needs.
Properties:
- Suitable for a wide range of uses, including chemical and mechanical stress, humid conditions and various temperatures.
- Suitable for fixed connection or energy supply chains
- Robust, durable and reliable.
- Halogen-free and available with international licenses.
Fields of application:
- Computers
- Machine and appliance electronics
- Measurement and control technology
- Automated manufacturing processes and industrial robots
- Bus systems
- Fast LAN and Ethernet applications
- Music, studio and stage engineering