SKINTOP® STRAIN RELIEF CABLE GLANDS
LAPP’s SKINTOP® range of industrial cable strain relief glands increases cable reliability through anti-vibration protection, and provides better sealing, gripping, and clamping. Maximum protection from dirt, oils and water help secure connections. Grounding capabilities from contact springs and brushes can improve cable performance, particularly VFD cables. HYGIENIC and INOX carry NSF 169 approvals for food & beverage applications. Engineered with a range of materials to fit virtually any industrial application, more secure connections are only the beginning with LAPP’s SKINTOP® range of strain relief cable glands.
Over the years, the SKINTOP® cable gland product line has grown and evolved in many ways. With a product offering that spans both polyamide and metallic options suitable for EMI and even explosive environments, it is possible to find a gland for virtually any industrial application.
Not all glands are created equal
Each SKINTOP® cable gland is designed with the customer and their application in mind. LAPP is continually improving and adding innovative products that meet the latest demands of the industry. Superior and quality design is the core of each and every product we deliver. SKINTOP® cable glands are no exception:
- Optimal Seal
- Unique Design
- Vibration Proof Protection
- Quick Installation
- Durability
- Easy Gripping & Mounting
- Larger Variable Clamping Range
- Resistant to Impact at Lower Temperature
FEATURED PRODUCTS


SKINTOP® MULTI and BRUSH ADD-ON 24
Cable bushing system for installation of not harnessed cables, high packing density, large, variable clamping ranges.