ETHERLINE® TRAY CAT.7
The first-to-market tray-rated (UL PLTC) CAT.7 Industrial Ethernet cable on the market.
Improve productivity today.
- Individual & overall shielding
- PLTC rating
- UL/CSA approvals
Prepare for growth tomorrow.
- Industrial platform – industrial infrastructure – commercial infrastructure
- Reliable, high speed data
- Industry 4.0 applications


Why ETHERLINE® TRAY CAT.7?
-
-
-
- Meets or exceeds all CAT.6A requirements (per ANSI/TIA 568.3af)
- PVC jacket and foam polyethylene insulation – maintain cable integrity
- Innovative design provides flexibility, and an 8.9mm OD – eases installation in crowded cabinet spaces
- Individually shielded pairs, and overall tinned copper braid -- reduce interference
- AMW 600V rating – can run in the industrial platform tray with power & control cables without barriers
- High oil and heat resistance – for harsh industrial environments
-
-
If you have any questions or are interested in connecting with one of our experts, please contact us.
See the new
ETHERLINE® TRAY CAT.7
Industrial Ethernet cable
from LAPP
ETHERLINE® TRAY CAT.7 is engineered to improve total factory performance.
One cable connects industrial platform to infrastructure and through to commercial networks.


Available to order online.
Looking for additional product information?
Visit our Eshop to learn more about product specifications and technical data.


Engineered to meet tomorrow’s needs.
See LAPP’s range of Industrial Communication solutions.