EPIC® RECTANGULAR CONNECTORS
Found everwhere in industrial machinery and plant engineering
EPIC® rectangular connectors offer 11 different contact insert types and 2 housing series sizes to handle application requirements up to 1000 volts, 82 amps, and from 3 to 280 contacts.
Rugged aluminum alloy enclosures provide environmental protection ratings of IP65, NEMA 4 and 12. All EPIC® rectangular connector products are UL (E75770) recognized for use in the USA and Canada.
Guides are available to help you select the right rectangular connector configuration: single vs. double bolt hood guide and top vs. side entry hood guide.
Key Product Features
- Compatible with most equivalent DIN type rectangular connectors
- Custom housing modifications, harness assemblies, and a comprehensive offering of cable and accessory products for unsurpassed application flexibility and support
- Digital product selector & cross reference tools provide 24/7/365 support


Technical Data
Specifications: DIN 43652
Temperature range:
- EPIC® HB & HA: -40°C to +125°C
- EPIC® ULTRA: -40°C to +100°C
Protection class*: IP65, UL 50E Type 4, 4X, 12 or IP65 (consult for availability)
* EPIC® connectors meet protection class standards only when in the mated condition. Please refer to individual product pages for applicable class ratings
Material:
- EPIC® ULTRA: nc kel-plated zinc; stainless steel locking levers & bolts
- EPIC® HB 6 - 48 & EPIC® HA 10 - 64: au minum alloy; powder-coated (gray RAL 9006); zinc-plated steel locking levers & bolts
- EPIC® HA 3/4: de -cast zinc; powder-coated or thermoplastic flame-retardant material rated UL 94 V-0 (gray or black plastic)
EPIC® rectangular connectors shall comply with all applicable requirements of Underwriters Laboratory (UL) Standards 1977 & 498, VDE Standard 0110 for creepage and clearance distances and VDE Standard 0627 for the connector design. The EPIC® HD and HDD series are developed according to DIN Standard 43652.


EPIC® Rectangular Housing
Locking levers ensure a reliably secure connection between components. Housings are made of aluminum alloy with plated steel levers and bolts. PG threaded hoods come with a standard gland.


For use wherever space is limited, the locking levers ensure a reliably secure and water tight connection between components. Housings are made of an aluminum alloy or die cast zinc, with plated steel levers and bolts.


Nickel-plated zinc housings offer protection from harsh environments including corrosion and electromagnetic interference. They include stainless steel levers and bolts and a built-in cable strain relief.


EPIC® Rectangular Inserts
- Crimp-terminated inserts require contacts to be selected based on the wire size (AWG) to be terminated.
HBE Series
Medium power & control


HEE Series
High-density power


HBS Series
High current


HBVE Series
High voltage, switch contact


HD Series
High density, small space


HDD Series
Highest possible density


Modular Series
Custom configurations


MP Series
Mixed power & signal


HA Series
Compact power & control


HQ Series
Medium power, small size


STA Series
Low voltage spring contacts


Looking for more information?
EPIC® Rectangular connectors the perfect fit for:
-
-
- industrial applications
- machine building
- control cabinets and in
- outdoor applications.
-
Connect with one of our experts to talk through your use case.