EPIC® PIN & SLEEVE CONNECTORS
Whether you are designing machinery for that important international customer, specifying mobile power solutions on the factory floor, or planning outdoor power distribution systems, EPIC® Pin & Sleeve Connectors and Intelocked Switched Socket Outlets can provide a safe, cost-effective solution for your industrial wiring requirements.
UL Approved North American devices are available for 20,30, 60 and 100 amps. International rated devices are available for 16, 32, 63 and 125 amps. Both North American and International devices are available in splashproof (IP44) and watertight (IP67) configurations.
FEATURED PRODUCTS


Handle single phase and three phase power application requirements up to 600 volts and 125 amps.


The ULYSSE Series interlocked, switched outlets are ideal for power service.