EPIC® CIRCULAR CONNECTORS
LAPP's extensive line of circular connectors has many inherent features which offer application advantages and provide significant benefits. These features make the EPIC® Circular Connectors some of the most application friendly connectors available today, and insure quick and easy assembly, high reliability, and long, uninterrupted service life in tough industrial environments.
Key Product/Service Features
- Positive vibration protection for use with motor drives and moving assemblies
- Available as part of pretested custom harness assemblies
- SKINTOP® based backshell designs provide superior environmental seal and strain relief with jacketed cable, and a quick, easy method of shield termination for 360 degree EMC protection when used with shielded, jacketed cable.
FEATURED PRODUCTS


EPIC® LS1 Series connectors handle power and mixed power/control application requirements.


EPIC® M23 circular connectors handle control signal/feedback and low power application requirements.