ÖLFLEX® FD VFD 4xAWG14
Power and control cable; 4G6; 17.5 mm; PVC; Shielded; UL listed; Fixed Installation
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
weight
0.200 kg
Copper index (lb)
830.200 lb
copper index
123.528 kg
Electrical Characteristics
Rated voltage
600 V AC rms after UL TC1 kV AC rms after UL WTTC1 kV AC rms after UL Flexible Motor Supply1 kV AC rms after UL AWM1 kV AC rms after CSA AWM
Extra low voltage
No
Test voltage
2 kV
Product Design
Conductor number/size
4G2.5
Nominal conductor cross-section (mm2)
2.5 mm²
Nominal conductor cross-section (AWG)
14 AWG
Conductor material
Bare Copper
conductor design
fine-wire
Including protective conductor
Yes
Number of cores
4
Type of stranding
Twisted into layers
Shielded
Yes
Type of overall shielding
Tin-plated copper braidingAluminium-laminated plastic foil
Nominal outer diameter
12.7 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation basic material, short form
PVC
Insulation colour
Black
Base material outer sheath
Polyvinylchloride
Basic material of outer sheath, short form
PVC
Outer sheath colour
Black
Core identification
Numbers
Product Characteristics
Application type
Fixed InstallationFlexibleCable Chain
Minimum bending radius, fixed installation
5 x outer diameter
Minimum bending radius in mm, fixed installation
63.5 mm
Minimum bending radius, occasionally moved
7.5 x outer diameter
Minimum bending radius in mm, occasionally moved
95.3 mm
Temperature, fixed installation
-40 °C to 105 °C after UL AWM-40 °C to 105 °C after CSA AWM-25 °C to 90 °C after UL/CSA TC
Temperature, occasional flexing
-5 °C to 90 °C after UL AWM-5 °C to 90 °C after CSA AWM
Flame-retardant
Yes
Flame retardance according to
CSA FT4
UV-resistant
Yes
UV-resistant according to
UL sunlight resistant
Halogen-free
No
Oil resistant
Yes
Oil resistance according to
UL OILRES IUL OILRES II
Certifications and Standards
CE marking
Yes
UL recognised
Yes
UL AWM certification
20886 after UL 758
UL listed
Yes
UL certification
UL TC-ER after UL 1277UL MTW after UL 1063UL WTTC after UL 2277UL Flexible Motor Supply Cable after UL 2277
cUR recognised
Yes
cUR certification
AWM I A after CSA C22.2 No. 210AWM I B after CSA C22.2 No. 210AWM II A after CSA C22.2 No. 210AWM II B after CSA C22.2 No. 210
cUL listed
Yes
cUL certification
cUL CIC/TC 600V after CSA C22.2 No. 239 / CSA C22.2 No. 230
CSA certified
Yes
Flame retardance tested according to UN/ECE-R118
No
Documentation
Why Choose LAPP?
LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.