United States
 
 
0
0
0
United States
 
 
SKINTOP® SL / SKINTOP® SLR cable gland
UKCA markedCE markedTÜV VerbandUR recognised, UL recognisedcUL listed US, UL listed US
uv-resistant.cold resistance

SKINTOP® SL / SKINTOP® SLR

Cable gland; PG 16; Clamping range (min./max.): 0.236 - 0.472 in; black; UV-resistant; IP 68 - 5 g/cm²;

SLR 16 SKINTOP® W/R BK W/ NUT

S2216

Add to product comparison

Price

Register for price

Quantity

50 PC per packing unit

Login for the stock inquiry.