S1134
Cable gland; NPT 3/4"; Clamping range (min./max.): 0.512 - 0.709 in; gray; IP 68 - 5 g/cm² (30 min);
SLN 3/4'' SKINTOP® GY 53016050
Add to product comparison
Benefits
- Conical NPT thread
- Permanent vibration protection
- Optimum strain relief
- Wide, variable clamping ranges
- Maximum reliability
Application
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- Machine and equipment manufacturing
- Automation technology
- Devices
- Housings