United States
 
 
0
0
0
United States
 
 
SLN 3/4'' SKINTOP® BK 53016250
UKCA markedCE markedUR recognised US, cUR recognised UScUL listed US, UL listed US
cold resistance

SKINTOP® SLN / SKINTOP® SLRN

Cable gland; NPT 3/4"; Clamping range (min./max.): 0.512 - 0.709 in; black; IP 68 - 5 g/cm² (30 min);

SLN 3/4'' SKINTOP® BK 53016250

S2134

Add to product comparison

Price

Register for price

Quantity

50 PC per packing unit

Login for the stock inquiry.

Benefits

  • Conical NPT thread
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Automation technology
  • Devices
  • Housings