United States
 
 
0
0
0
United States
 
 
ÖLFLEX® TRAY II CY control cable
UKCA markedCE markedEcolabCSA certifiedcUL listed US, UL listed USUL recognized
torsion resistantuv-resistant.flame-retardantoil resistanticon sturgeon signal

ÖLFLEX® TRAY II CY

Control cable; 5G6; U0/U: 0,6 / 1 kV; Conductor identification: Numbers; Shielded; UL listed; Flexible

ÖLFLEX® TRAY II CY 5G6 10/5C

2210050

Add to product comparison

Price

Register for price

Quantity

Length in feet

Login for the stock inquiry.

Benefits

  • Cable especially developed for use in the USA.
  • Versatile use in various applications and environments.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Doing away with cable protection systems facilitates easy, cost-saving installation.
  • Particularly oil-resistant and flame retardant.
  • Ideal protection against electromagnetic interference thanks to double shielding made of aluminum-laminated foil and copper braided shielding with a high degree of coverage.

Application

  • Suitable in the USA for wiring of industrial machinery and machine tools, for open installation in cable trays without protective cable conduit.
  • Suitable for torsion applications in wind turbines in the USA and Europe.
  • For universal use in Europe for the wiring of cross-plant control circuits and control circuits inside machines, for fixed installation and occasional flexing.
  • Can be used in dry, damp and oily environments.
  • Suitable for medium mechanical stress.
  • Suitable for outdoor use in the USA and Europe, subject to the temperature range.
  • Suitable for direct underground installation in the USA.
  • Flexible use at temperatures down to -25°C.