ÖLFLEX® TRAY II 4/3C
Control cable; Flexible3G4 AWG; 25.3 mm; U0/U: 0,6 / 1 kV; Core identification: Numbers; UL listed;

Register for Price
In stock
SKU
220403
($10.84/Ft) Excluding Tax
ÖLFLEX® TRAY II 4/3C Control cable -  Primary Image
ÖLFLEX® TRAY II 4/3C Control cable -  Primary Image
ÖLFLEX® TRAY II 4/3C Control cable - Icons
ÖLFLEX® TRAY II 4/3C Control cable -   Icons
UKCA marked
UKCA marked
CE marked
CE marked
Ecolab
Ecolab
CSA certified
CSA certified
cUL listed, UL listed
cUL listed, UL listed
ÖLFLEX® TRAY II 4/3C Control cable - Icons
ÖLFLEX® TRAY II 4/3C Control cable -   Icons
ÖLFLEX® TRAY II 4/3C Control cable - Icons
ÖLFLEX® TRAY II 4/3C Control cable -   Icons
ÖLFLEX® TRAY II 4/3C Control cable - Icons
ÖLFLEX® TRAY II 4/3C Control cable -   Icons
ÖLFLEX® TRAY II 4/3C Control cable - Icons
ÖLFLEX® TRAY II 4/3C Control cable -   Icons
UL recognized
UL recognized

Benefits

  • Cable especially developed for use in the USA.
  • Versatile use in various applications and environments.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Doing away with cable protection systems facilitates easy, cost-saving installation.
  • Particularly oil-resistant and flame retardant.

Applications

  • Suitable in the USA for wiring of industrial machinery and machine tools, for open installation in cable trays without protective conduit.
  • Suitable for torsion applications in wind turbines in the USA and Europe.
  • For universal use in Europe for the wiring of cross-plant control circuits and control circuits inside machines, for fixed installation and occasional flexing.
  • Can be used in dry, damp and oily environments.
  • Suitable for medium mechanical stress.
  • Suitable for outdoor use in the USA and Europe, subject to the temperature range.
  • Suitable for direct underground installation in the USA.
  • Flexible use at temperatures down to -25°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Control cable

weight

1.370 kg

Copper index (lb)

3852.000 lb

copper index

797.383 kg

Electrical Characteristics

Nominal voltage

U0/U: 0,6 / 1 kV AC rms after IEC

Rated voltage

600 V AC rms after UL TC
600 V AC rms after c(UL) CIC/TC
600 V AC rms after UL MTW
1000 V AC rms after UL WTTC
1000 V AC rms after UL AWM
1000 V AC rms after CSA AWM

Test voltage

2 kV

Current rating according to

IEC 60364-5-52

Product Design

Nominal conductor cross-section (AWG)

4 AWG

Conductor material

Bare Copper

conductor design

Class K according to ASTM B 174

Shielded

No

Nominal outer diameter

25.3 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation basic material, short form

PVC

Insulation skin

Nylon

Base material outer sheath

Thermoplastic

Outer sheath colour

Black

Core identification

Numbers

Product Characteristics

Application type

Flexible
Fixed Installation
Torsion

For torsional load

Yes

Usable according to NEC chapter 5

Class I Division 2

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

101.2 mm

Minimum bending radius, occasionally moved

4 x outer diameter

Minimum bending radius in mm, occasionally moved

101.2 mm

torsion

for +/- 150 °/m and min. -40 °C up to 2000 Torsion cycles
for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles

Temperature, fixed installation

-40 °C to 105 °C after CSA AWM
-40 °C to 70 °C after IEC
-40 °C to 105 °C after UL AWM
-25 °C to 90 °C after UL MTW
-25 °C to 90 °C after UL/CSA TC

Temperature, occasional flexing

-25 °C to 90 °C after UL MTW
-25 °C to 105 °C after CSA AWM
-25 °C to 90 °C after UL/CSA TC
-25 °C to 70 °C after IEC
-25 °C to 105 °C after UL AWM

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-24

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

weather resistant

Yes

ozone resistant

Yes

Halogen-free

No

Oil resistant

Yes

Oil resistance according to

UL OILRES I
UL OILRES II
CSA C22.2 No. 210-15

Water-resistant

Yes

Mechanically resistant

Yes

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС RU С-DE.АЮ64.В.00091/19

UL recognised

Yes

UL AWM certification

20886 after UL 758 (e-file number: E100338)

UL listed

Yes

UL certification

UL TC-ER after UL 1277 (e-file number: E171371)
UL 75°C WET after UL 1277 (e-file number: E171371)
UL 90°C DRY after UL 1277 (e-file number: E171371)
UL MTW after UL 1063 (e-file number: E155920)
UL WTTC after UL 2277 (e-file number: E323700)
UL SUN RES after UL 1277 (e-file number: E171371)
UL DIR BUR after UL 1277 (e-file number: E171371)
UL Submersible Pump Cable after UL 83 (e-file number: E172162)
UL DP-1 after UL 1690 (e-file number: E233406)
UL THWN after UL 83 (e-file number: E172162)
UL THHN after UL 83 (e-file number: E172162)

cUR recognised

No

cUL listed

Yes

cUL certification

cUL CIC/TC 600V after CSA C22.2 No. 239 (e-file number: E171371)

CSA certified

Yes

CSA certification

AWM I A after CSA C22.2 No. 210
AWM I B after CSA C22.2 No. 210
AWM II A after CSA C22.2 No. 210
AWM II B after CSA C22.2 No. 210

VDE certified

No

HAR certified

No

Ecolab certified

Yes

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Please find our standard lengths at: www.lappkabel.de/kabel-standardlaengen.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.

Product Family List

All articles from ÖLFLEX® TRAY II

Article number Nominal outer diameter Including protective conductor Number of cores Nominal conductor cross-section (mm2) weight copper index Cable dimension
220104 34.9 mm Yes 4 42.5 mm² 2.381 kg 1631.000 kg 4G1 AWG
220203 29.3 mm Yes 3 33.7 mm² 1.618 kg 952.277 kg 3G2 AWG
220204 32.3 mm Yes 4 33.7 mm² 1.785 kg 1344.000 kg 4G2 AWG
220403 25.3 mm Yes 3 21.0 mm² 1.370 kg 797.383 kg 3G4 AWG
220404 27.8 mm Yes 4 21.0 mm² 1.276 kg 960.000 kg 4G4 AWG
220603 19.7 mm Yes 3 16.0 mm² 0.677 kg 438.940 kg 3G16
220604 22.8 mm Yes 4 16.0 mm² 0.864 kg 615.000 kg 4G16
220605 24.9 mm Yes 5 16.0 mm² 1.080 kg 768.000 kg 5G16
220804 17.9 mm Yes 4 10.0 mm² 0.573 kg 384.000 kg 4G10
220805 19.6 mm Yes 5 10.0 mm² 0.771 kg 480.624 kg 5G10
221003 12.6 mm Yes 3 6.0 mm² 0.320 kg 172.793 kg 3G6
221004 14.7 mm Yes 4 6.0 mm² 0.394 kg 231.000 kg 4G6
221005 16.0 mm Yes 5 6.0 mm² 0.472 kg 288.000 kg 5G6
221007 17.4 mm Yes 7 6.0 mm² 0.661 kg 405.000 kg 7G6
221104 37.4 mm Yes 4 42.5 mm² 3.000 kg 1941.637 kg 4G1/0 AWG
221203 10.7 mm Yes 3 4.0 mm² 0.188 kg 115.200 kg 3G4
221204 11.7 mm Yes 4 4.0 mm² 0.226 kg 153.000 kg 4G4
221205 12.8 mm Yes 5 4.0 mm² 0.279 kg 192.000 kg 5G4
221207 14.8 mm Yes 7 4.0 mm² 0.384 kg 269.000 kg 7G4
221403 9.2 mm Yes 3 2.5 mm² 0.130 kg 72.000 kg 3G2.5
221404 10.0 mm Yes 4 2.5 mm² 0.159 kg 96.000 kg 4G2.5
221405 10.8 mm Yes 5 2.5 mm² 0.191 kg 120.000 kg 5G2.5
221407 11.8 mm Yes 7 2.5 mm² 0.252 kg 168.000 kg 7G2.5
221409 14.5 mm Yes 9 2.5 mm² 0.335 kg 216.000 kg 9G2.5
221412 16.2 mm Yes 12 2.5 mm² 0.459 kg 288.000 kg 12G2.5
221418 18.7 mm Yes 18 2.5 mm² 0.654 kg 432.000 kg 18G2.5
221425 22.5 mm Yes 25 2.5 mm² 0.874 kg 600.000 kg 25G2.5
221603 8.3 mm Yes 3 1.5 mm² 0.103 kg 43.000 kg 3G1.5
221604 8.9 mm Yes 4 1.5 mm² 0.124 kg 58.000 kg 4G1.5
221605 9.7 mm Yes 5 1.5 mm² 0.146 kg 72.000 kg 5G1.5
221607 10.5 mm Yes 7 1.5 mm² 0.189 kg 101.000 kg 7G1.5
221608 11.3 mm Yes 8 1.5 mm² 0.203 kg 116.000 kg 8G1.5
221609 12.1 mm Yes 9 1.5 mm² 0.255 kg 130.000 kg 9G1.5
221612 14.4 mm Yes 12 1.5 mm² 0.328 kg 173.000 kg 12G1.5
221616 15.8 mm Yes 16 1.5 mm² 0.403 kg 231.000 kg 16G1.5
221618 16.6 mm Yes 18 1.5 mm² 0.431 kg 259.000 kg 18G1.5
221625 18.8 mm Yes 25 1.5 mm² 0.592 kg 360.000 kg 25G1.5
221634 23.0 mm Yes 34 1.5 mm² 0.805 kg 440.244 kg 34G1.5
221641 25.0 mm Yes 41 1.5 mm² 0.931 kg 591.000 kg 41G1.5
221650 26.6 mm Yes 50 1.5 mm² 1.132 kg 720.000 kg 50G1.5
221661 27.6 mm Yes 61 1.5 mm² 1.148 kg 879.000 kg 61G1.5
221803 7.5 mm Yes 3 1.0 mm² 0.085 kg 28.800 kg 3G1
221804 8.1 mm Yes 4 1.0 mm² 0.098 kg 38.400 kg 4G1
221805 8.8 mm Yes 5 1.0 mm² 0.115 kg 48.000 kg 5G1
221807 9.5 mm Yes 7 1.0 mm² 0.149 kg 67.000 kg 7G1
221809 10.9 mm Yes 9 1.0 mm² 0.167 kg 87.000 kg 9G1
221812 12.1 mm Yes 12 1.0 mm² 0.255 kg 115.000 kg 12G1
221818 14.9 mm Yes 18 1.0 mm² 0.365 kg 173.000 kg 18G1
221825 16.9 mm Yes 25 1.0 mm² 0.479 kg 240.000 kg 25G1
221850 23.9 mm Yes 50 1.0 mm² 0.960 kg 462.000 kg 50G1
222204 40.7 mm Yes 4 67.7 mm² 3.526 kg 2688.000 kg 4G2/0 AWG
222504 55.6 mm Yes 4 127.1 mm² 6.056 kg 4777.750 kg 4G250 kcmil
223304 46.4 mm Yes 4 85.3 mm² 5.530 kg 3249.646 kg 4G3/0 AWG
223504 59.4 mm Yes 4 177.9 mm² 8.311 kg 6704.560 kg 4G350 kcmil
224404 50.3 mm Yes 4 107.6 mm² 6.990 kg 4008.492 kg 4G4/0 AWG
225004 71.5 mm Yes 4 254.1 mm² 10.564 kg 9459.620 kg 4G500 kcmil
Show less
Show all

Why Choose LAPP?

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.