ÖLFLEX® POWER MULTI 4G4 12/4C
Power cable; Flexible4G4; 17.3 mm; U0/U: 300 / 500 V; Core identification: ColoursandNumbers; UL listed;

Register for Price
In stock
SKU
611204
($6.07/Ft) Excluding Tax
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable - Icons
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable -   Icons
UKCA marked
UKCA marked
CE marked
CE marked
CSA certified
CSA certified
cUL listed, UL listed
cUL listed, UL listed
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable - Icons
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable -   Icons
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable - Icons
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable -   Icons
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable - Icons
ÖLFLEX® POWER MULTI 4G4 12/4C Power cable -   Icons

Benefits

  • Cable especially developed for use in the USA.
  • UL-listed according to type TC (Tray Cable) or TC ER (Tray Cable for Exposed Run) and STOOW (extra-hard usage flexible cord (600 V)).
  • Outer sheath made of special thermoplastic polymer for heavy industrial stress and improved longevity.
  • Core insulation made of special PVC compound.
  • Particularly oil-resistant and flame retardant.
  • High thermal resistance and good cold flexibility.

Applications

  • Suitable as a flexible power or extension cable.
  • For unprotected installation and occasional use in the end consumer circuit.
  • For open installation in cable trays without a protective conduit.
  • For occasional flexing in potentially explosive atmospheres in the USA.
  • Cable design and outer sheath make it suitable for use in harsh, oily industrial environments.
  • Suitable for outdoor use, subject to the temperature range.
  • For universal use in Europe for the wiring of cross-plant control circuits and control circuits inside machines.
  • In Europe for fixed installation and occasional flexing.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power cable

weight

0.234 kg

Copper index (lb)

1032.000 lb

copper index

129.750 kg

Electrical Characteristics

Nominal voltage

U0/U: 300 / 500 V AC rms after IEC

Rated voltage

600 V AC rms after UL TC
600 V AC rms after UL STOOW
600 V AC rms after c(UL) CIC/TC
600 V AC rms after cUL STOOW
600 V AC rms after CSA AWM

Test voltage

2 kV

Current rating according to

IEC 60364-5-52

Product Design

Cable dimension

4G4

Nominal conductor cross-section (mm2)

4 mm²

Nominal conductor cross-section (AWG)

12 AWG

Conductor material

Bare Copper

conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Shielded

No

Nominal core diameter

2.85 mm

Min. outer diameter

11.68 mm

Nominal outer diameter

17.3 mm

Max. outer diameter

12.34 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation basic material, short form

PVC

Base material outer sheath

Thermoplastic

Outer sheath colour

Black

Core identification

Colours and Numbers

Product Characteristics

Application type

Flexible
Fixed Installation

For torsional load

No

Usable according to NEC chapter 5

Class I Division 1

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

69.2 mm

Minimum bending radius, occasionally moved

4 x outer diameter

Minimum bending radius in mm, occasionally moved

69.2 mm

Temperature, fixed installation

-40 °C to 105 °C
-25 °C to 90 °C after UL/CSA TC
-40 °C to 90 °C after CSA AWM

Temperature, occasional flexing

-25 °C to 105 °C
-25 °C to 90 °C after UL STOOW
-25 °C to 90 °C after CSA AWM

Min. storage temperature

-40 °C

Max. storage temperature

40 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-24

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

weather resistant

Yes

ozone resistant

Yes

Halogen-free

No

Oil resistant

Yes

Oil resistance according to

UL OILRES I
UL OILRES II
CSA C22.2 No. 210-15

Water-resistant

Yes

Mechanically resistant

Yes

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

UL certification

UL TC-ER after UL 1277 (e-file number: E171371)
UL STOOW after UL 62 (e-file number: E146118)

cUR recognised

No

cUL listed

Yes

cUL certification

cUL CIC/TC 600V after CSA C22.2 No. 239 / CSA C22.2 No. 230 (e-file number: E171371)
cUL STOOW after CSA C22.2 No. 49 (e-file number: E146118)

CSA certified

Yes

CSA certification

AWM I A after CSA C22.2 No. 210
AWM I B after CSA C22.2 No. 210
AWM II A after CSA C22.2 No. 210
AWM II B after CSA C22.2 No. 210

VDE certified

No

HAR certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Please find our standard lengths at: www.lappkabel.de/kabel-standardlaengen.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.

Product Family List

All articles from ÖLFLEX® POWER MULTI

Article number Nominal outer diameter Including protective conductor Number of cores Nominal conductor cross-section (mm2) weight copper index
610803 21.3 mm Yes 3 10.0 mm² 0.641 kg 288.702 kg
610804 24.0 mm Yes 4 10.0 mm² 0.844 kg 383.944 kg
611003 17.2 mm Yes 3 6.0 mm² 0.342 kg 172.775 kg
611004 18.6 mm Yes 4 6.0 mm² 0.402 kg 230.664 kg
611203 16.0 mm Yes 3 4.0 mm² 0.188 kg 115.183 kg
611204 17.3 mm Yes 4 4.0 mm² 0.234 kg 129.750 kg
611205 18.8 mm Yes 5 4.0 mm² 0.286 kg 191.972 kg
611403 13.8 mm Yes 3 2.5 mm² 0.137 kg 72.027 kg
611404 14.8 mm Yes 4 2.5 mm² 0.167 kg 96.730 kg
611405 16.8 mm Yes 5 2.5 mm² 0.198 kg 120.541 kg
611603 10.1 mm Yes 3 1.5 mm² 0.110 kg 43.157 kg
611604 10.9 mm Yes 4 1.5 mm² 0.128 kg 58.038 kg
611605 12.9 mm Yes 5 1.5 mm² 0.153 kg 72.027 kg
611607 13.8 mm Yes 7 1.5 mm² 0.197 kg 101.019 kg
611612 18.3 mm Yes 12 1.5 mm² 0.330 kg 172.775 kg
611618 20.9 mm Yes 18 1.5 mm² 0.440 kg 259.237 kg
611625 24.5 mm Yes 25 1.5 mm² 0.598 kg 360.134 kg
611803 9.4 mm Yes 3 1.0 mm² 0.092 kg 29.763 kg
611804 10.1 mm Yes 4 1.0 mm² 0.106 kg 38.692 kg
611805 12.0 mm Yes 5 1.0 mm² 0.122 kg 49.109 kg
611812 16.1 mm Yes 12 1.0 mm² 0.260 kg 115.195 kg
Show less
Show all

Why Choose LAPP?

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.