ÖLFLEX® CLASSIC 100 CY 300/500V 4G2,5
Control cable; 4G2.5; 11.3 mm; U0/U: 300 / 500 V; PVC; Core identification: Colours; Shielded; Flexible

Register for Price
Out of stock
SKU
11356503
ÖLFLEX® CLASSIC 100 CY 300/500V 4G2,5 Control cable -  Primary Image
ÖLFLEX® CLASSIC 100 CY 300/500V 4G2,5 Control cable -  Primary Image
Interference signals
Interference signals
Good chemical resistance
Good chemical  resistance
Flame-retardant
Flame-retardant
UKCA marked
 UKCA marked
CE marked
CE marked

Benefits

  • Space-saving due to reduced wall thicknesses.
  • Additional robustness thanks to the extruded inner sheath.
  • Ideal protection against electromagnetic interference thanks to copper shielding braiding with a high degree of coverage.
  • High electrical safety thanks to 4000 V test voltage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection at www.lappkabel.de/cpr.

Applications

  • For universal use for wiring of cross-plant control circuits and control circuits inside machines.
  • For fixed installation and occasional flexing without tensile strain.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Control cable

weight

0.230 kg

Copper index (lb)

1001.239 lb

copper index

149.000 kg

Electrical Characteristics

Nominal voltage

U0/U: 300 / 500 V AC rms after IEC

test voltage conductor/conductor

4 kV

Test voltage core/screen

4 kV

Product Design

Cable dimension

4G2.5

Nominal conductor cross-section (mm2)

2.5 mm²

Conductor material

Bare Copper

conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Type of stranding

Twisted into layers

Shielded

Yes

Type of overall shielding

Tin-plated copper braiding

With armour

No

Nominal outer diameter

11.3 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation basic material, short form

PVC

Base material inner sheath

Polyvinylchloride

Base material inner sheath shortname

PVC

colour inner sheath

Grey

Base material outer sheath

Polyvinylchloride

Basic material of outer sheath, short form

PVC

Outer sheath colour

Transparent

Core identification

Colours

core colour code

VDE 0293-1
VDE 0293-308 (LAPP appendix T9)

Product Characteristics

Application type

Flexible
Fixed Installation

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, fixed installation

67.8 mm

Minimum bending radius, occasionally moved

20 x outer diameter

Minimum bending radius in mm, occasionally moved

226.0 mm

Temperature, fixed installation

-40 °C to 80 °C

Temperature, occasional flexing

-5 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

No

Chemical resistant

Yes

Halogen-free

No

Oil resistant

No

PWIS-free

Yes

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

VDE certified

No

CPR fire behaviour classified

Eca

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® CLASSIC 100 CY 300/500V

Article number Number of cores Including protective conductor Nominal conductor cross-section (mm2) Nominal outer diameter copper index weight
0035001 2 No 0.5 mm² 7 mm 41.000 kg 0.075 kg
0035002 3 Yes 0.5 mm² 7.3 mm 46.000 kg 0.083 kg
00350033 4 Yes 0.5 mm² 7.9 mm 55.000 kg 0.099 kg
0035005 3 Yes 0.75 mm² 7.9 mm 57.000 kg 0.100 kg
00352013 5 Yes 0.5 mm² 8.4 mm 66.000 kg 0.112 kg
0035202 7 Yes 0.5 mm² 8.9 mm 80.000 kg 0.132 kg
0035203 7 Yes 0.75 mm² 9.7 mm 102.000 kg 0.161 kg
0035220 2 No 1 mm² 7.9 mm 56.000 kg 0.098 kg
0035221 3 Yes 1 mm² 8.2 mm 65.000 kg 0.111 kg
00352223 4 Yes 1 mm² 8.7 mm 78.000 kg 0.130 kg
00352233 5 Yes 1 mm² 9.5 mm 89.000 kg 0.153 kg
11356500 3 Yes 1.5 mm² 8.9 mm 77.000 kg 0.135 kg
11356501 4 Yes 1.5 mm² 9.6 mm 94.000 kg 0.165 kg
11356502 3 Yes 2.5 mm² 10.3 mm 118.000 kg 0.190 kg
11356503 4 Yes 2.5 mm² 11.3 mm 149.000 kg 0.230 kg
11356504 4 Yes 4 mm² 13.4 mm 222.000 kg 0.345 kg
11356505 4 Yes 6 mm² 15.8 mm 317.000 kg 0.485 kg
11356506 4 Yes 10 mm² 19.5 mm 497.000 kg 0.735 kg
11356507 4 Yes 16 mm² 22.7 mm 757.000 kg 1.200 kg
Show less
Show all

Why Choose LAPP?

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.